CAD (0)
▾
Corrosion-Resistant Tapped Base Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| QFU4LKHESTBY205-16 | Bore Size N/A 1 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE205-16 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHESTBYM205-16 | Bore Size N/A 1 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE205-16 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHVATBY205-16 | Bore Size N/A 1 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV205-16 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKHVATBYM205-16 | Bore Size N/A 1 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV205-16 | Housing Material N/A Hygienic Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKHVSTB205-16 | Bore Size N/A 1 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV205-16 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKHVSTBY205-16 | Bore Size N/A 1 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV205-16 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKHVSTBYM205-16 | Bore Size N/A 1 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV205-16 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKSTB205-16 | Bore Size N/A 1 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205-16 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSTBY205-16 | Bore Size N/A 1 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205-16 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSTBYM205-16 | Bore Size N/A 1 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205-16 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKATBY206-18 | Bore Size N/A 1 1/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK206-18 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKATBYM206-18 | Bore Size N/A 1 1/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK206-18 | Housing Material N/A Hygienic Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKBTBY206-18 | Bore Size N/A 1 1/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK206-18 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKBTBYM206-18 | Bore Size N/A 1 1/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK206-18 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKHEATBY206-18 | Bore Size N/A 1 1/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE206-18 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHEATBYM206-18 | Bore Size N/A 1 1/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE206-18 | Housing Material N/A Hygienic Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHESTBY206-18 | Bore Size N/A 1 1/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE206-18 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHESTBYM206-18 | Bore Size N/A 1 1/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE206-18 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHVATBY206-18 | Bore Size N/A 1 1/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV206-18 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKHVATBYM206-18 | Bore Size N/A 1 1/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV206-18 | Housing Material N/A Hygienic Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKHVSTBY206-18 | Bore Size N/A 1 1/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV206-18 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKHVSTBYM206-18 | Bore Size N/A 1 1/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV206-18 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKSTB206-18 | Bore Size N/A 1 1/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK206-18 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSTBY206-18 | Bore Size N/A 1 1/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK206-18 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSTBYM206-18 | Bore Size N/A 1 1/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK206-18 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|