CAD (0)
▾
Corrosion-Resistant Tapped Base Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| ONU4LKATBYM206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK206-20 | Housing Material N/A Hygienic Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKATBYM207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-20 | Housing Material N/A Hygienic Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBTBY206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK206-20 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBTBY207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-20 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBTBYM206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK206-20 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBTBYM207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-20 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSTB206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK206-20 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSTB207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-20 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSTBY206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK206-20 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSTBY207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-20 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSTBYM206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK206-20 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSTBYM207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-20 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKATBY206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKATBY207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKATBYM206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206-20 | Housing Material N/A Hygienic Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKATBYM207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-20 | Housing Material N/A Hygienic Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBTBY206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206-20 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBTBY207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-20 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBTBYM206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206-20 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBTBYM207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-20 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSTB206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206-20 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSTB207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-20 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSTBY206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206-20 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSTBY207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-20 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSTBYM206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206-20 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|