CAD (0)
▾
Corrosion-Resistant Tapped Base Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| FEU4LKATBY207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-21 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKATBYM207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-21 | Housing Material N/A Hygienic Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKBTBY207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-21 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKBTBYM207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-21 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSTB207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-21 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSTBY207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-21 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSTBYM207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-21 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKATBY207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-21 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKATBYM207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-21 | Housing Material N/A Hygienic Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBTBY207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-21 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBTBYM207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-21 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSTB207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-21 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSTBY207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-21 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSTBYM207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-21 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKATBY207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-21 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKATBYM207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-21 | Housing Material N/A Hygienic Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBTBY207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-21 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBTBYM207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-21 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSTB207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-21 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSTBY207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-21 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSTBYM207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-21 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKATBY207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-21 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKATBYM207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-21 | Housing Material N/A Hygienic Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBTBY207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-21 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBTBYM207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-21 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|