CAD (0)
  • Cart is empty
926 - 950 of 1400 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Bearing Style

Housing Material

DoubleLock® Style

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

N/A 1 1/2 in N/A NA – Food Safe N/A NAU4LK208-24 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A NA – Food Safe N/A NAU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A NA – Food Safe N/A NAU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A NA – Food Safe N/A NAU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A ON – Metal detectable N/A ONU4LK208-24 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A ON – Metal detectable N/A ONU4LK208-24 N/A Hygienic Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A ON – Metal detectable N/A ONU4LK208-24 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A ON – Metal detectable N/A ONU4LK208-24 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A ON – Metal detectable N/A ONU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A ON – Metal detectable N/A ONU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A ON – Metal detectable N/A ONU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-24 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-24 N/A Hygienic Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-24 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-24 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A QF – High Temp N/A QFU4LK208-24 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A QF – High Temp N/A QFU4LK208-24 N/A Hygienic Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A QF – High Temp N/A QFU4LK208-24 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A QF – High Temp N/A QFU4LK208-24 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A QF – Food Safe N/A QFU4LKHE208-24 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
N/A 1 1/2 in N/A QF – Food Safe N/A QFU4LKHE208-24 N/A Hygienic Stainless Steel N/A HE – High Temp. Expansion N/A
N/A 1 1/2 in N/A QF – Food Safe N/A QFU4LKHE208-24 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
926 - 950 of 1400 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »