CAD (0)
▾
Corrosion-Resistant Tapped Base Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| NAU4LKATBYM209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209-28 | Housing Material N/A Hygienic Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBTBY209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209-28 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBTBYM209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209-28 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSTB209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209-28 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKATBY209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK209-28 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKATBYM209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK209-28 | Housing Material N/A Hygienic Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBTBY209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK209-28 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBTBYM209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK209-28 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSTB209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK209-28 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKATBY209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK209-28 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKATBYM209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK209-28 | Housing Material N/A Hygienic Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBTBY209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK209-28 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBTBYM209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK209-28 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSTB209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK209-28 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKATBY209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK209-28 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKATBYM209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK209-28 | Housing Material N/A Hygienic Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBTBY209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK209-28 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBTBYM209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK209-28 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKHEATBY209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE209-28 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHEATBYM209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE209-28 | Housing Material N/A Hygienic Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHESTB209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE209-28 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHVATBY209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV209-28 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKHVATBYM209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV209-28 | Housing Material N/A Hygienic Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKHVSTB209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV209-28 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKSTB209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK209-28 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|