CAD (0)
  • Cart is empty
351 - 375 of 1301 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Bearing Style

Housing Material

DoubleLock® Style

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

N/A 1 1/8 in N/A NA – Food Safe N/A NAU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/8 in N/A NA – Food Safe N/A NAU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/8 in N/A ON – Metal detectable N/A ONU4LK206-18 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 1/8 in N/A ON – Metal detectable N/A ONU4LK206-18 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/8 in N/A ON – Metal detectable N/A ONU4LK206-18 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/8 in N/A ON – Metal detectable N/A ONU4LK206-18 N/A White Thermoplastic (Polymer) N/A Standard N/A
N/A 1 1/8 in N/A ON – Metal detectable N/A ONU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/8 in N/A ON – Metal detectable N/A ONU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/8 in N/A ON – Metal detectable N/A ONU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/8 in N/A ON – Metal detectable N/A ONU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-18 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 1/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-18 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-18 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-18 N/A White Thermoplastic (Polymer) N/A Standard N/A
N/A 1 1/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/8 in N/A QF – High Temp N/A QFU4LK206-18 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 1/8 in N/A QF – High Temp N/A QFU4LK206-18 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/8 in N/A QF – High Temp N/A QFU4LK206-18 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/8 in N/A QF – Food Safe N/A QFU4LKHE206-18 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
N/A 1 1/8 in N/A QF – Food Safe N/A QFU4LKHE206-18 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
N/A 1 1/8 in N/A QF – Food Safe N/A QFU4LKHV206-18 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
N/A 1 1/8 in N/A QF – Food Safe N/A QFU4LKHV206-18 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
N/A 1 1/8 in N/A QF – High Temp N/A QFU4LK206-18 N/A White Thermoplastic (Polymer) N/A Standard N/A
N/A 1 1/8 in N/A QF – High Temp N/A QFU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
351 - 375 of 1301 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »