CAD (0)
▾
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| NAU4LKBFLQK206 | Bore Size N/A 30 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK206 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKPLFL206 | Bore Size N/A 30 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK206 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFL206 | Bore Size N/A 30 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK206 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFLQK206 | Bore Size N/A 30 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK206 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFLSQK206 | Bore Size N/A 30 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK206 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFLY206 | Bore Size N/A 30 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK206 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKAFL206 | Bore Size N/A 30 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK206 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBFL206 | Bore Size N/A 30 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK206 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBFLQK206 | Bore Size N/A 30 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK206 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKPLFL206 | Bore Size N/A 30 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK206 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSFL206 | Bore Size N/A 30 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK206 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSFLQK206 | Bore Size N/A 30 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK206 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSFLSQK206 | Bore Size N/A 30 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK206 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSFLY206 | Bore Size N/A 30 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK206 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKAFL206 | Bore Size N/A 30 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBFL206 | Bore Size N/A 30 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBFLQK206 | Bore Size N/A 30 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKPLFL206 | Bore Size N/A 30 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSFL206 | Bore Size N/A 30 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSFLY206 | Bore Size N/A 30 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKAFL206 | Bore Size N/A 30 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBFL206 | Bore Size N/A 30 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBFLQK206 | Bore Size N/A 30 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKHEAFL206 | Bore Size N/A 30 mm | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE206 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHESFL206 | Bore Size N/A 30 mm | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE206 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|