CAD (0)
▾
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| FAU4LKBFLQK207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207-22 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKHEAFL207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE207-22 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHESFL207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE207-22 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHVAFL207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV207-22 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKHVSFL207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV207-22 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKPLFL207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207-22 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSFL207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207-22 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSFLQK207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207-22 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSFLSQK207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207-22 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSFLY207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207-22 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKAFL207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-22 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKBFL207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-22 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKBFLQK207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-22 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKPLFL207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-22 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSFL207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-22 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSFLQK207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-22 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSFLSQK207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-22 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSFLY207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-22 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKAFL207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-22 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBFL207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-22 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBFLQK207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-22 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKPLFL207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-22 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFL207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-22 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFLQK207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-22 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFLSQK207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-22 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|