CAD (0)
▾
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| NAU4LKPLFL207 | Bore Size N/A 35 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFL207 | Bore Size N/A 35 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFLQK207 | Bore Size N/A 35 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFLSQK207 | Bore Size N/A 35 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFLY207 | Bore Size N/A 35 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKAFL207 | Bore Size N/A 35 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBFL207 | Bore Size N/A 35 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBFLQK207 | Bore Size N/A 35 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKPLFL207 | Bore Size N/A 35 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSFL207 | Bore Size N/A 35 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSFLQK207 | Bore Size N/A 35 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSFLSQK207 | Bore Size N/A 35 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSFLY207 | Bore Size N/A 35 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKAFL207 | Bore Size N/A 35 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBFL207 | Bore Size N/A 35 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBFLQK207 | Bore Size N/A 35 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKPLFL207 | Bore Size N/A 35 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSFL207 | Bore Size N/A 35 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSFLY207 | Bore Size N/A 35 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKAFL207 | Bore Size N/A 35 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBFL207 | Bore Size N/A 35 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBFLQK207 | Bore Size N/A 35 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKHEAFL207 | Bore Size N/A 35 mm | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE207 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHESFL207 | Bore Size N/A 35 mm | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE207 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHVAFL207 | Bore Size N/A 35 mm | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV207 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|