CAD (0)
▾
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| FEU4LKSFLY207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-23 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKAFL207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-23 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBFL207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-23 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBFLQK207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-23 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKPLFL207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-23 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFL207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-23 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFLQK207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-23 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFLSQK207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-23 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFLY207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-23 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKAFL207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-23 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBFL207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-23 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBFLQK207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-23 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKPLFL207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-23 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSFL207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-23 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSFLQK207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-23 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSFLSQK207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-23 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSFLY207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-23 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKAFL207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-23 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBFL207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-23 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBFLQK207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-23 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKPLFL207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-23 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSFL207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-23 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSFLY207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-23 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKAFL207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-23 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBFL207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-23 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|