CAD (0)
  • Cart is empty
826 - 850 of 1301 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Bearing Style

Housing Material

DoubleLock® Style

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

N/A 1 1/2 in N/A FE – Food Safe (Europe) N/A FEU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A FE – Food Safe (Europe) N/A FEU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A FE – Food Safe (Europe) N/A FEU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A NA – Food Safe N/A NAU4LK208-24 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A NA – Food Safe N/A NAU4LK208-24 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A NA – Food Safe N/A NAU4LK208-24 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A NA – Food Safe N/A NAU4LK208-24 N/A White Thermoplastic (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A NA – Food Safe N/A NAU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A NA – Food Safe N/A NAU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A NA – Food Safe N/A NAU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A ON – Metal detectable N/A ONU4LK208-24 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A ON – Metal detectable N/A ONU4LK208-24 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A ON – Metal detectable N/A ONU4LK208-24 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A ON – Metal detectable N/A ONU4LK208-24 N/A White Thermoplastic (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A ON – Metal detectable N/A ONU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A ON – Metal detectable N/A ONU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A ON – Metal detectable N/A ONU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-24 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-24 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-24 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-24 N/A White Thermoplastic (Polymer) N/A Standard N/A
N/A 1 1/2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A QF – High Temp N/A QFU4LK208-24 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 1/2 in N/A QF – High Temp N/A QFU4LK208-24 N/A Blue Thermoset (Polymer) N/A Standard N/A
826 - 850 of 1301 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »