CAD (0)
  • Cart is empty
951 - 975 of 1301 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Bearing Style

Housing Material

DoubleLock® Style

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

N/A 40 mm N/A QF – Food Safe N/A QFU4LKHE208 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
N/A 40 mm N/A QF – Food Safe N/A QFU4LKHV208 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
N/A 40 mm N/A QF – Food Safe N/A QFU4LKHV208 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
N/A 40 mm N/A QF – High Temp N/A QFU4LK208 N/A White Thermoplastic (Polymer) N/A Standard N/A
N/A 40 mm N/A QF – High Temp N/A QFU4LK208 N/A Cast Stainless Steel N/A Standard N/A
N/A 40 mm N/A QF – High Temp N/A QFU4LK208 N/A Cast Stainless Steel N/A Standard N/A
N/A 40 mm N/A QF – High Temp N/A QFU4LK208 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 5/8 in N/A FA – Food Safe (US) N/A FAU4LK209-26 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 5/8 in N/A FA – Food Safe (US) N/A FAU4LK209-26 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 5/8 in N/A FA – Food Safe (US) N/A FAU4LKHE209-26 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
N/A 1 5/8 in N/A FA – Food Safe (US) N/A FAU4LKHE209-26 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
N/A 1 5/8 in N/A FA – Food Safe (US) N/A FAU4LKHV209-26 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
N/A 1 5/8 in N/A FA – Food Safe (US) N/A FAU4LKHV209-26 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
N/A 1 5/8 in N/A FA – Food Safe (US) N/A FAU4LK209-26 N/A White Thermoplastic (Polymer) N/A Standard N/A
N/A 1 5/8 in N/A FA – Food Safe (US) N/A FAU4LK209-26 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 5/8 in N/A FA – Food Safe (US) N/A FAU4LK209-26 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 5/8 in N/A FA – Food Safe (US) N/A FAU4LK209-26 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 5/8 in N/A FE – Food Safe (Europe) N/A FEU4LK209-26 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 5/8 in N/A FE – Food Safe (Europe) N/A FEU4LK209-26 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 1 5/8 in N/A FE – Food Safe (Europe) N/A FEU4LK209-26 N/A White Thermoplastic (Polymer) N/A Standard N/A
N/A 1 5/8 in N/A FE – Food Safe (Europe) N/A FEU4LK209-26 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 5/8 in N/A FE – Food Safe (Europe) N/A FEU4LK209-26 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 5/8 in N/A FE – Food Safe (Europe) N/A FEU4LK209-26 N/A Cast Stainless Steel N/A Standard N/A
N/A 1 5/8 in N/A NA – Food Safe N/A NAU4LK209-26 N/A Machined Stainless Steel N/A Standard N/A
N/A 1 5/8 in N/A NA – Food Safe N/A NAU4LK209-26 N/A Blue Thermoset (Polymer) N/A Standard N/A
951 - 975 of 1301 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »