CAD (0)
▾
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| FAU4LKAFL209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209-27 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKBFL209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209-27 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKHEAFL209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE209-27 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHESFL209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE209-27 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHVAFL209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV209-27 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKHVSFL209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV209-27 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKPLFL209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209-27 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSFL209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209-27 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSFLQK209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209-27 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSFLY209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209-27 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKAFL209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK209-27 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKBFL209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK209-27 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKPLFL209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK209-27 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSFL209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK209-27 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSFLQK209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK209-27 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSFLY209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK209-27 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKAFL209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209-27 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBFL209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209-27 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKPLFL209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209-27 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFL209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209-27 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFLQK209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209-27 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFLY209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209-27 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKAFL209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK209-27 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBFL209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK209-27 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKPLFL209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK209-27 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|