CAD (0)
▾
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| QFU4LKAFL205-14 | Bore Size N/A 7/8 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205-14 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBFL205-14 | Bore Size N/A 7/8 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205-14 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBFLQK205-14 | Bore Size N/A 7/8 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205-14 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKHEAFL205-14 | Bore Size N/A 7/8 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE205-14 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHESFL205-14 | Bore Size N/A 7/8 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE205-14 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHVAFL205-14 | Bore Size N/A 7/8 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV205-14 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKHVSFL205-14 | Bore Size N/A 7/8 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV205-14 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKPLFL205-14 | Bore Size N/A 7/8 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205-14 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSFL205-14 | Bore Size N/A 7/8 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205-14 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSFLQK205-14 | Bore Size N/A 7/8 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205-14 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSFLSQK205-14 | Bore Size N/A 7/8 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205-14 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSFLY205-14 | Bore Size N/A 7/8 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205-14 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKAFL205-15 | Bore Size N/A 15/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK205-15 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKBFL205-15 | Bore Size N/A 15/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK205-15 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKBFLQK205-15 | Bore Size N/A 15/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK205-15 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKHEAFL205-15 | Bore Size N/A 15/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE205-15 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHESFL205-15 | Bore Size N/A 15/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE205-15 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHVAFL205-15 | Bore Size N/A 15/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV205-15 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKHVSFL205-15 | Bore Size N/A 15/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV205-15 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKPLFL205-15 | Bore Size N/A 15/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK205-15 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSFL205-15 | Bore Size N/A 15/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK205-15 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSFLQK205-15 | Bore Size N/A 15/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK205-15 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSFLSQK205-15 | Bore Size N/A 15/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK205-15 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSFLY205-15 | Bore Size N/A 15/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK205-15 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKAFL205-15 | Bore Size N/A 15/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK205-15 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|