CAD (0)
▾
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| FEU4LKBFL205-15 | Bore Size N/A 15/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK205-15 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKBFLQK205-15 | Bore Size N/A 15/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK205-15 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKPLFL205-15 | Bore Size N/A 15/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK205-15 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSFL205-15 | Bore Size N/A 15/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK205-15 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSFLQK205-15 | Bore Size N/A 15/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK205-15 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSFLSQK205-15 | Bore Size N/A 15/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK205-15 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSFLY205-15 | Bore Size N/A 15/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK205-15 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKAFL205-15 | Bore Size N/A 15/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK205-15 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBFL205-15 | Bore Size N/A 15/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK205-15 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBFLQK205-15 | Bore Size N/A 15/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK205-15 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKPLFL205-15 | Bore Size N/A 15/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK205-15 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFL205-15 | Bore Size N/A 15/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK205-15 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFLQK205-15 | Bore Size N/A 15/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK205-15 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFLSQK205-15 | Bore Size N/A 15/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK205-15 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFLY205-15 | Bore Size N/A 15/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK205-15 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKAFL205-15 | Bore Size N/A 15/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK205-15 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBFL205-15 | Bore Size N/A 15/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK205-15 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBFLQK205-15 | Bore Size N/A 15/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK205-15 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKPLFL205-15 | Bore Size N/A 15/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK205-15 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSFL205-15 | Bore Size N/A 15/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK205-15 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSFLQK205-15 | Bore Size N/A 15/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK205-15 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSFLSQK205-15 | Bore Size N/A 15/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK205-15 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSFLY205-15 | Bore Size N/A 15/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK205-15 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKAFL205-15 | Bore Size N/A 15/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK205-15 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBFL205-15 | Bore Size N/A 15/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK205-15 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|