CAD (0)
▾
Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Poly-Round®
Corrosion-Resistant QuiKlean® Mounted Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
CAD |
|---|---|---|---|---|---|
| FEU4LKSFQK205-14 | Bore Size N/A 7/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK205-14 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| NAU4LKBFQK205-14 | Bore Size N/A 7/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK205-14 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| NAU4LKSFQK205-14 | Bore Size N/A 7/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK205-14 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| ONU4LKBFQK205-14 | Bore Size N/A 7/8 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK205-14 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| ONU4LKSFQK205-14 | Bore Size N/A 7/8 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK205-14 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| PAU4LKBFQK205-14 | Bore Size N/A 7/8 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK205-14 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| QFU4LKBFQK205-14 | Bore Size N/A 7/8 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205-14 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| QFU4LKSFQK205-14 | Bore Size N/A 7/8 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205-14 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FAU4LKBFQK205-15 | Bore Size N/A 15/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK205-15 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| FAU4LKSFQK205-15 | Bore Size N/A 15/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK205-15 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FEU4LKBFQK205-15 | Bore Size N/A 15/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK205-15 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| FEU4LKSFQK205-15 | Bore Size N/A 15/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK205-15 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| NAU4LKBFQK205-15 | Bore Size N/A 15/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK205-15 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| NAU4LKSFQK205-15 | Bore Size N/A 15/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK205-15 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| ONU4LKBFQK205-15 | Bore Size N/A 15/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK205-15 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| ONU4LKSFQK205-15 | Bore Size N/A 15/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK205-15 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| PAU4LKBFQK205-15 | Bore Size N/A 15/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK205-15 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| QFU4LKBFQK205-15 | Bore Size N/A 15/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205-15 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| QFU4LKSFQK205-15 | Bore Size N/A 15/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205-15 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FAU4LKBFQK205 | Bore Size N/A 25 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK205 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| FAU4LKSFQK205 | Bore Size N/A 25 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK205 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FEU4LKBFQK205 | Bore Size N/A 25 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK205 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| FEU4LKSFQK205 | Bore Size N/A 25 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK205 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| NAU4LKBFQK205 | Bore Size N/A 25 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK205 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| NAU4LKSFQK205 | Bore Size N/A 25 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK205 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|