CAD (0)
  • Cart is empty
126 - 150 of 238 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 
Clear Filter

Bore Size (in)

Bore Size (mm)

Bearing Style

Housing Material

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

CAD

N/A 1 5/16 in N/A NA – Food Safe N/A NAU4LK207-21 N/A Hygienic Blue Thermoset (Polymer) N/A
N/A 1 5/16 in N/A NA – Food Safe N/A NAU4LK207-21 N/A Cast Stainless Steel N/A
N/A 1 5/16 in N/A ON – Metal detectable N/A ONU4LK207-21 N/A Hygienic Blue Thermoset (Polymer) N/A
N/A 1 5/16 in N/A ON – Metal detectable N/A ONU4LK207-21 N/A Cast Stainless Steel N/A
N/A 1 5/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-21 N/A Hygienic Blue Thermoset (Polymer) N/A
N/A 1 5/16 in N/A QF – High Temp N/A QFU4LK207-21 N/A Hygienic Blue Thermoset (Polymer) N/A
N/A 1 5/16 in N/A QF – High Temp N/A QFU4LK207-21 N/A Cast Stainless Steel N/A
N/A 1 3/8 in N/A FA – Food Safe (US) N/A FAU4LK207-22 N/A Hygienic Blue Thermoset (Polymer) N/A
N/A 1 3/8 in N/A FA – Food Safe (US) N/A FAU4LK207-22 N/A Cast Stainless Steel N/A
N/A 1 3/8 in N/A FE – Food Safe (Europe) N/A FEU4LK207-22 N/A Hygienic Blue Thermoset (Polymer) N/A
N/A 1 3/8 in N/A FE – Food Safe (Europe) N/A FEU4LK207-22 N/A Cast Stainless Steel N/A
N/A 1 3/8 in N/A NA – Food Safe N/A NAU4LK207-22 N/A Hygienic Blue Thermoset (Polymer) N/A
N/A 1 3/8 in N/A NA – Food Safe N/A NAU4LK207-22 N/A Cast Stainless Steel N/A
N/A 1 3/8 in N/A ON – Metal detectable N/A ONU4LK207-22 N/A Hygienic Blue Thermoset (Polymer) N/A
N/A 1 3/8 in N/A ON – Metal detectable N/A ONU4LK207-22 N/A Cast Stainless Steel N/A
N/A 1 3/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-22 N/A Hygienic Blue Thermoset (Polymer) N/A
N/A 1 3/8 in N/A QF – High Temp N/A QFU4LK207-22 N/A Hygienic Blue Thermoset (Polymer) N/A
N/A 1 3/8 in N/A QF – High Temp N/A QFU4LK207-22 N/A Cast Stainless Steel N/A
N/A 35 mm N/A FA – Food Safe (US) N/A FAU4LK207 N/A Hygienic Blue Thermoset (Polymer) N/A
N/A 35 mm N/A FA – Food Safe (US) N/A FAU4LK207 N/A Cast Stainless Steel N/A
N/A 35 mm N/A FE – Food Safe (Europe) N/A FEU4LK207 N/A Hygienic Blue Thermoset (Polymer) N/A
N/A 35 mm N/A FE – Food Safe (Europe) N/A FEU4LK207 N/A Cast Stainless Steel N/A
N/A 35 mm N/A NA – Food Safe N/A NAU4LK207 N/A Hygienic Blue Thermoset (Polymer) N/A
N/A 35 mm N/A NA – Food Safe N/A NAU4LK207 N/A Cast Stainless Steel N/A
N/A 35 mm N/A ON – Metal detectable N/A ONU4LK207 N/A Hygienic Blue Thermoset (Polymer) N/A
126 - 150 of 238 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10