CAD (0)
▾
Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Poly-Round®
Corrosion-Resistant QuiKlean® Mounted Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
CAD |
|---|---|---|---|---|---|
| ONU4LKSFQK207 | Bore Size N/A 35 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| PAU4LKBFQK207 | Bore Size N/A 35 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| QFU4LKBFQK207 | Bore Size N/A 35 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| QFU4LKSFQK207 | Bore Size N/A 35 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FAU4LKBFQK207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207-23 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| FAU4LKSFQK207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207-23 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FEU4LKBFQK207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-23 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| FEU4LKSFQK207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-23 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| NAU4LKBFQK207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-23 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| NAU4LKSFQK207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-23 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| ONU4LKBFQK207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-23 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| ONU4LKSFQK207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-23 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| PAU4LKBFQK207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-23 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| QFU4LKBFQK207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-23 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| QFU4LKSFQK207-23 | Bore Size N/A 1 7/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-23 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FAU4LKBFQK208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK208-24 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| FAU4LKSFQK208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK208-24 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FEU4LKBFQK208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK208-24 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| FEU4LKSFQK208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK208-24 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| NAU4LKBFQK208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK208-24 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| NAU4LKSFQK208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK208-24 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| ONU4LKBFQK208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK208-24 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| ONU4LKSFQK208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK208-24 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| PAU4LKBFQK208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK208-24 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| QFU4LKBFQK208-24 | Bore Size N/A 1 1/2 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK208-24 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|