CAD (0)
▾
Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Poly-Round®
Corrosion-Resistant QuiKlean® Mounted Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
CAD |
|---|---|---|---|---|---|
| NAU4LKSFQK209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209-26 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| ONU4LKSFQK209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK209-26 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| QFU4LKSFQK209-26 | Bore Size N/A 1 5/8 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK209-26 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FAU4LKSFQK209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209-27 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FEU4LKSFQK209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK209-27 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| NAU4LKSFQK209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209-27 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| ONU4LKSFQK209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK209-27 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| QFU4LKSFQK209-27 | Bore Size N/A 1 11/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK209-27 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FAU4LKSFQK209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209-28 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FEU4LKSFQK209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK209-28 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| NAU4LKSFQK209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209-28 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| ONU4LKSFQK209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK209-28 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| QFU4LKSFQK209-28 | Bore Size N/A 1 3/4 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK209-28 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FAU4LKSFQK209 | Bore Size N/A 45 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK209 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FEU4LKSFQK209 | Bore Size N/A 45 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK209 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| NAU4LKSFQK209 | Bore Size N/A 45 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK209 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| ONU4LKSFQK209 | Bore Size N/A 45 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK209 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| QFU4LKSFQK209 | Bore Size N/A 45 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK209 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FAU4LKSFQK210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK210-30 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FEU4LKSFQK210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK210-30 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| NAU4LKSFQK210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK210-30 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| ONU4LKSFQK210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK210-30 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| QFU4LKSFQK210-30 | Bore Size N/A 1 7/8 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK210-30 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FAU4LKSFQK210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK210-31 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FEU4LKSFQK210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK210-31 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|