CAD (0)
▾
Corrosion-Resistant QuiKlean® Three-Bolt Flanged Mounted Bearings - Poly-Round®
Corrosion-Resistant QuiKlean® Mounted Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
CAD |
|---|---|---|---|---|---|
| NAU4LKSFBQK210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK210-31 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| ONU4LKSFBQK210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK210-31 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| QFU4LKSFBQK210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK210-31 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FAU4LKSFBQK210 | Bore Size N/A 50 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK210 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FEU4LKSFBQK210 | Bore Size N/A 50 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK210 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| NAU4LKSFBQK210 | Bore Size N/A 50 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK210 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| ONU4LKSFBQK210 | Bore Size N/A 50 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK210 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| QFU4LKSFBQK210 | Bore Size N/A 50 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK210 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FAU4LKSFBQK210-32 | Bore Size N/A 2 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK210-32 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FEU4LKSFBQK210-32 | Bore Size N/A 2 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK210-32 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| NAU4LKSFBQK210-32 | Bore Size N/A 2 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK210-32 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| ONU4LKSFBQK210-32 | Bore Size N/A 2 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK210-32 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| QFU4LKSFBQK210-32 | Bore Size N/A 2 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK210-32 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|