CAD (0)
▾
Corrosion-Resistant QuiKlean® Three-Bolt Flanged Mounted Bearings - Poly-Round®
Corrosion-Resistant QuiKlean® Mounted Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
CAD |
|---|---|---|---|---|---|
| FAU4LKBFBQK207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207-20 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| FAU4LKSFBQK206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK206-20 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FAU4LKSFBQK207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207-20 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FEU4LKBFBQK206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK206-20 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| FEU4LKBFBQK207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-20 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| FEU4LKSFBQK206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK206-20 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FEU4LKSFBQK207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-20 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| NAU4LKBFBQK206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK206-20 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| NAU4LKBFBQK207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-20 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| NAU4LKSFBQK206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK206-20 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| NAU4LKSFBQK207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK207-20 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| ONU4LKBFBQK206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK206-20 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| ONU4LKBFBQK207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-20 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| ONU4LKSFBQK206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK206-20 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| ONU4LKSFBQK207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-20 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| PAU4LKBFBQK206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206-20 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| PAU4LKBFBQK207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-20 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| QFU4LKBFBQK206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206-20 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| QFU4LKBFBQK207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-20 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| QFU4LKSFBQK206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206-20 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| QFU4LKSFBQK207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-20 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FAU4LKBFBQK207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207-21 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| FAU4LKSFBQK207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207-21 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FEU4LKBFBQK207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-21 | Housing Material N/A Hygienic Blue Thermoset (Polymer) |
CAD
N/A
|
| FEU4LKSFBQK207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK207-21 | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|