CAD (0)
  • Cart is empty
151 - 175 of 207 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

N/A 1 7/16 in N/A Cast Stainless Steel N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
N/A 1 7/16 in N/A Cast Stainless Steel N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Graphite Solid Lube N/A
N/A 1 7/16 in N/A Cast Stainless Steel N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
N/A 1 7/16 in N/A Cast Stainless Steel N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
N/A 1 7/16 in N/A Cast Stainless Steel N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
N/A 1 7/16 in N/A Cast Stainless Steel N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
N/A 1 7/16 in N/A Cast Stainless Steel N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Graphite Solid Lube N/A
N/A 1 7/16 in N/A Cast Stainless Steel N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
N/A 1 7/16 in N/A Cast Stainless Steel N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Standard Food Safe Grease N/A
N/A 1 7/16 in N/A Cast Stainless Steel N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A Food Grade Solid Lube N/A
N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
N/A 1 1/2 in N/A Cast Stainless Steel N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
N/A 1 1/2 in N/A Cast Stainless Steel N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Graphite Solid Lube N/A
N/A 1 1/2 in N/A Cast Stainless Steel N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
N/A 1 1/2 in N/A Cast Stainless Steel N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
N/A 1 1/2 in N/A Cast Stainless Steel N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
N/A 1 9/16 in N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
N/A 1 9/16 in N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
N/A 1 9/16 in N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
N/A 1 9/16 in N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
N/A 40 mm N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Standard Food Safe Grease N/A
N/A 40 mm N/A Blue Thermoset (Polymer) N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A Food Grade Solid Lube N/A
151 - 175 of 207 | Results Per Page | View | Unit of Measure
« 6 7 8 9