CAD (0)
  • Cart is empty
176 - 200 of 202 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

N/A 1 3/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-28-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 3/4 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209-28-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 45 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 45 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC209/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 45 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 45 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 45 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 7/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210-30/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 1 7/8 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC210-30/FVSL525 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 1 7/8 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC210-30/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 1 7/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210-30-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 1 7/8 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC210-30-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 1 15/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210-31/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 1 15/16 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC210-31/FVSL525 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 1 15/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC210-31/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 1 15/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210-31-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 1 15/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC210-31-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 50 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 50 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC210/FVSL525 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 50 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC210/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 50 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 50 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC210-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC210-32/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 2 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC210-32/FVSL525 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
N/A 2 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC210-32/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
176 - 200 of 202 | Results Per Page | View | Unit of Measure
« 6 7 8 9