CAD (0)
▾
Corrosion-Resistant Deep Groove Ball Bearings
Deep Groove Ball Bearings
Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Clear
Filter
Bore Size d (mm)
Outside Diameter D (mm)
Outside Ring Width B (mm)
Features
Lubrication Type
Cr - Dynamic Load Rating (N)
C0r - Static Load Rating (N)
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 6207H | Bore Size d N/A 35 mm | Outside Diameter D N/A 72 mm | Outside Ring Width B N/A 17 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 21800 N | C0r - Static Load Rating N/A 12300 N | Grease Reference Speed N/A 10000 rpm | Oil Reference Speed N/A |
CAD
N/A
|
| 6207H/FVSL613 | Bore Size d N/A 35 mm | Outside Diameter D N/A 72 mm | Outside Ring Width B N/A 17 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 21800 N | C0r - Static Load Rating N/A 12300 N | Grease Reference Speed N/A | Oil Reference Speed N/A 5600 rpm |
CAD
N/A
|
| 6207H-2RS | Bore Size d N/A 35 mm | Outside Diameter D N/A 72 mm | Outside Ring Width B N/A 17 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 21800 N | C0r - Static Load Rating N/A 12300 N | Grease Reference Speed N/A 10000 rpm | Oil Reference Speed N/A |
CAD
N/A
|
| 6207H-2RS/F | Bore Size d N/A 35 mm | Outside Diameter D N/A 72 mm | Outside Ring Width B N/A 17 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 21800 N | C0r - Static Load Rating N/A 12300 N | Grease Reference Speed N/A 10000 rpm | Oil Reference Speed N/A |
CAD
N/A
|
| 6207H-ZZ/F | Bore Size d N/A 35 mm | Outside Diameter D N/A 72 mm | Outside Ring Width B N/A 17 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 21800 N | C0r - Static Load Rating N/A 12300 N | Grease Reference Speed N/A 10000 rpm | Oil Reference Speed N/A |
CAD
N/A
|
| 6207H-2RS/FVSL613 | Bore Size d N/A 35 mm | Outside Diameter D N/A 72 mm | Outside Ring Width B N/A 17 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 21800 N | C0r - Static Load Rating N/A 12300 N | Grease Reference Speed N/A | Oil Reference Speed N/A 5600 rpm |
CAD
N/A
|
| 6307H | Bore Size d N/A 35 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 21 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 28390 N | C0r - Static Load Rating N/A 16320 N | Grease Reference Speed N/A 9300 rpm | Oil Reference Speed N/A |
CAD
N/A
|
| 6307H/FVSL613 | Bore Size d N/A 35 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 21 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 28390 N | C0r - Static Load Rating N/A 16320 N | Grease Reference Speed N/A | Oil Reference Speed N/A 5200 rpm |
CAD
N/A
|
| 6307H-2RS | Bore Size d N/A 35 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 21 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 28390 N | C0r - Static Load Rating N/A 16320 N | Grease Reference Speed N/A 9300 rpm | Oil Reference Speed N/A |
CAD
N/A
|
| 6307H-2RS/F | Bore Size d N/A 35 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 21 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 28390 N | C0r - Static Load Rating N/A 16320 N | Grease Reference Speed N/A 9300 rpm | Oil Reference Speed N/A |
CAD
N/A
|
| 6307H-ZZ/F | Bore Size d N/A 35 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 21 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 28390 N | C0r - Static Load Rating N/A 16320 N | Grease Reference Speed N/A 9300 rpm | Oil Reference Speed N/A |
CAD
N/A
|
| 6307H-2RS/FVSL613 | Bore Size d N/A 35 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 21 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 28390 N | C0r - Static Load Rating N/A 16320 N | Grease Reference Speed N/A | Oil Reference Speed N/A 5200 rpm |
CAD
N/A
|
| 6008H | Bore Size d N/A 40 mm | Outside Diameter D N/A 68 mm | Outside Ring Width B N/A 15 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 14300 N | C0r - Static Load Rating N/A 9240 N | Grease Reference Speed N/A 10000 rpm | Oil Reference Speed N/A |
CAD
N/A
|
| 6008H/FVSL613 | Bore Size d N/A 40 mm | Outside Diameter D N/A 68 mm | Outside Ring Width B N/A 15 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 14300 N | C0r - Static Load Rating N/A 9240 N | Grease Reference Speed N/A | Oil Reference Speed N/A 5600 rpm |
CAD
N/A
|
| 6008H-2RS | Bore Size d N/A 40 mm | Outside Diameter D N/A 68 mm | Outside Ring Width B N/A 15 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 14300 N | C0r - Static Load Rating N/A 9240 N | Grease Reference Speed N/A 10000 rpm | Oil Reference Speed N/A |
CAD
N/A
|
| 6008H-2RS/F | Bore Size d N/A 40 mm | Outside Diameter D N/A 68 mm | Outside Ring Width B N/A 15 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 14300 N | C0r - Static Load Rating N/A 9240 N | Grease Reference Speed N/A 10000 rpm | Oil Reference Speed N/A |
CAD
N/A
|
| 6008H-ZZ/F | Bore Size d N/A 40 mm | Outside Diameter D N/A 68 mm | Outside Ring Width B N/A 15 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 14300 N | C0r - Static Load Rating N/A 9240 N | Grease Reference Speed N/A 10000 rpm | Oil Reference Speed N/A |
CAD
N/A
|
| 6008H-2RS/FVSL613 | Bore Size d N/A 40 mm | Outside Diameter D N/A 68 mm | Outside Ring Width B N/A 15 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 14300 N | C0r - Static Load Rating N/A 9240 N | Grease Reference Speed N/A | Oil Reference Speed N/A 5600 rpm |
CAD
N/A
|
| 6208H | Bore Size d N/A 40 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 18 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 24700 N | C0r - Static Load Rating N/A 14300 N | Grease Reference Speed N/A 8800 rpm | Oil Reference Speed N/A |
CAD
N/A
|
| 6208H/FVSL613 | Bore Size d N/A 40 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 18 mm | Features N/A Open | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 24700 N | C0r - Static Load Rating N/A 14300 N | Grease Reference Speed N/A | Oil Reference Speed N/A 5000 rpm |
CAD
N/A
|
| 6208H-2RS | Bore Size d N/A 40 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 18 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Industrial Grease | Cr - Dynamic Load Rating N/A 24700 N | C0r - Static Load Rating N/A 14300 N | Grease Reference Speed N/A 8800 rpm | Oil Reference Speed N/A |
CAD
N/A
|
| 6208H-2RS/F | Bore Size d N/A 40 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 18 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 24700 N | C0r - Static Load Rating N/A 14300 N | Grease Reference Speed N/A 8800 rpm | Oil Reference Speed N/A |
CAD
N/A
|
| 6208H-ZZ/F | Bore Size d N/A 40 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 18 mm | Features N/A Shields | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 24700 N | C0r - Static Load Rating N/A 14300 N | Grease Reference Speed N/A 8800 rpm | Oil Reference Speed N/A |
CAD
N/A
|
| 6208H-2RS/FVSL613 | Bore Size d N/A 40 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 18 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 24700 N | C0r - Static Load Rating N/A 14300 N | Grease Reference Speed N/A | Oil Reference Speed N/A 5000 rpm |
CAD
N/A
|
| 6009H | Bore Size d N/A 45 mm | Outside Diameter D N/A 75 mm | Outside Ring Width B N/A 16 mm | Features N/A Open | Lubrication Type N/A No Lubricant - Rust Preventative Only | Cr - Dynamic Load Rating N/A 17800 N | C0r - Static Load Rating N/A 12100 N | Grease Reference Speed N/A 9100 rpm | Oil Reference Speed N/A |
CAD
N/A
|