CAD (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
101 - 121 of 121 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

N/A 22218 N/A 90 mm N/A 4.41 in112 mm N/A 11.42 in290 mm N/A 12.87 in327 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22218 N/A 90 mm N/A 4 in101.6 mm N/A 10.32 in262.1 mm N/A 11.62 in295.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A
N/A 22220 N/A 3 11/16 in N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22220 N/A 3 3/4 in N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22220 N/A 100 mm N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22220 N/A 100 mm N/A 4-1/4 in108 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22220 N/A 100 mm N/A 4.92 in125 mm N/A 12.56 in319 mm N/A 14.41 in366 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22220 N/A 3 15/16 in N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22220 N/A 3 15/16 in N/A 4-1/4 in108 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22220 N/A 3 15/16 in N/A 4.92 in125 mm N/A 12.56 in319 mm N/A 14.41 in366 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22220 N/A 4 in N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22220 N/A 4 in N/A 4-1/4 in108 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22220 N/A 4 in N/A 4.92 in125 mm N/A 12.56 in319 mm N/A 14.41 in366 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22222 N/A 110 mm N/A 5.51 in140 mm N/A 13.07 in332 mm N/A 14.37 in365 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 4 7/16 in N/A 5.91 in150 mm N/A 14.45 in367 mm N/A 15.75 in400 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 4 1/2 in N/A 5.91 in150 mm N/A 14.45 in367 mm N/A 15.75 in400 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 115 mm N/A 5.91 in150 mm N/A 14.45 in367 mm N/A 15.75 in400 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22226 N/A 125 mm N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4 15/16 in N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 5 in N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 130 mm N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
101 - 121 of 121 | Results Per Page | View | Unit of Measure
1 2 3 4 5