CAD (0)
  • Cart is empty
Spherical Roller Bearing Solid-BlockMounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
76 - 100 of 195 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

N/A 22219 N/A 80 mm N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
N/A 22220 N/A 80 mm N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22219 N/A 80 mm N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
N/A 22220 N/A 80 mm N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22219 N/A 80 mm N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
N/A 22219 N/A 80 mm N/A 3.94 in100 mm N/A 11.13 in282.7 mm N/A 11.75 in298.5 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
N/A 22219 N/A 80 mm N/A 4 in101.6 mm N/A 10 in254 mm N/A 11.75 in298.5 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
N/A 22219 N/A 3 3/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
N/A 22220 N/A 3 3/16 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22219 N/A 3 3/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
N/A 22220 N/A 3 3/16 in N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22219 N/A 3 3/16 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
N/A 22219 N/A 3 3/16 in N/A 3.94 in100 mm N/A 11.13 in282.7 mm N/A 11.75 in298.5 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
N/A 22219 N/A 3 3/16 in N/A 4 in101.6 mm N/A 10 in254 mm N/A 11.75 in298.5 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
N/A 22219 N/A 3 1/4 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
N/A 22220 N/A 3 1/4 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22219 N/A 3 1/4 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
N/A 22220 N/A 3 1/4 in N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22219 N/A 3 1/4 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
N/A 22219 N/A 3 1/4 in N/A 3.94 in100 mm N/A 11.13 in282.7 mm N/A 11.75 in298.5 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
N/A 22219 N/A 3 1/4 in N/A 4 in101.6 mm N/A 10 in254 mm N/A 11.75 in298.5 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
N/A 22219 N/A 85 mm N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
N/A 22220 N/A 85 mm N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22219 N/A 85 mm N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A
N/A 22220 N/A 85 mm N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
76 - 100 of 195 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »