CAD (0)
▾
Double V-Lock Piloted Flange Cartridge
Double V-Lock Solid-Block Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
Pilot Diameter |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVVC11V115S | Bearing Number N/A 22211 | Shaft Size N/A 1 15/16 in | Bolt Circle Diameter N/A 5.38 in136.7 mm | Bolt Size N/A 0.438 in10 mm | Pilot Diameter N/A 4.5 in114.3 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QVVCW11V115S | Bearing Number N/A 22211 | Shaft Size N/A 1 15/16 in | Bolt Circle Diameter N/A 5.38 in136.7 mm | Bolt Size N/A 0.438 in10 mm | Pilot Diameter N/A 4.5 in114.3 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QVVC11V050S | Bearing Number N/A 22211 | Shaft Size N/A 50 mm | Bolt Circle Diameter N/A 5.38 in136.7 mm | Bolt Size N/A 0.438 in10 mm | Pilot Diameter N/A 4.5 in114.3 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QVVCW11V050S | Bearing Number N/A 22211 | Shaft Size N/A 50 mm | Bolt Circle Diameter N/A 5.38 in136.7 mm | Bolt Size N/A 0.438 in10 mm | Pilot Diameter N/A 4.5 in114.3 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QVVC11V200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Bolt Circle Diameter N/A 5.38 in136.7 mm | Bolt Size N/A 0.438 in10 mm | Pilot Diameter N/A 4.5 in114.3 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QVVCW11V200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Bolt Circle Diameter N/A 5.38 in136.7 mm | Bolt Size N/A 0.438 in10 mm | Pilot Diameter N/A 4.5 in114.3 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
| QVVC12V055S | Bearing Number N/A 22212 | Shaft Size N/A 55 mm | Bolt Circle Diameter N/A 6 in152.4 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5 in127 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
| QVVCW12V055S | Bearing Number N/A 22212 | Shaft Size N/A 55 mm | Bolt Circle Diameter N/A 6 in152.4 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5 in127 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
| QVVC12V203S | Bearing Number N/A 22212 | Shaft Size N/A 2 3/16 in | Bolt Circle Diameter N/A 6 in152.4 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5 in127 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
| QVVCW12V203S | Bearing Number N/A 22212 | Shaft Size N/A 2 3/16 in | Bolt Circle Diameter N/A 6 in152.4 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5 in127 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
| QVVC12V204S | Bearing Number N/A 22212 | Shaft Size N/A 2 1/4 in | Bolt Circle Diameter N/A 6 in152.4 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5 in127 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
| QVVCW12V204S | Bearing Number N/A 22212 | Shaft Size N/A 2 1/4 in | Bolt Circle Diameter N/A 6 in152.4 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5 in127 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
| QVVC14V060S | Bearing Number N/A 22214 | Shaft Size N/A 60 mm | Bolt Circle Diameter N/A 6-1/2 in165.1 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5.5 in139.7 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVVCW14V060S | Bearing Number N/A 22214 | Shaft Size N/A 60 mm | Bolt Circle Diameter N/A 6-1/2 in165.1 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5.5 in139.7 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVVC14V207S | Bearing Number N/A 22214 | Shaft Size N/A 2 7/16 in | Bolt Circle Diameter N/A 6-1/2 in165.1 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5.5 in139.7 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVVCW14V207S | Bearing Number N/A 22214 | Shaft Size N/A 2 7/16 in | Bolt Circle Diameter N/A 6-1/2 in165.1 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5.5 in139.7 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVVC14V208S | Bearing Number N/A 22214 | Shaft Size N/A 2 1/2 in | Bolt Circle Diameter N/A 6-1/2 in165.1 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5.5 in139.7 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVVCW14V208S | Bearing Number N/A 22214 | Shaft Size N/A 2 1/2 in | Bolt Circle Diameter N/A 6-1/2 in165.1 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5.5 in139.7 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVVC14V065S | Bearing Number N/A 22214 | Shaft Size N/A 65 mm | Bolt Circle Diameter N/A 6-1/2 in165.1 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5.5 in139.7 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVVCW14V065S | Bearing Number N/A 22214 | Shaft Size N/A 65 mm | Bolt Circle Diameter N/A 6-1/2 in165.1 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5.5 in139.7 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVVC16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2 11/16 in | Bolt Circle Diameter N/A 7-1/2 in190.5 mm | Bolt Size N/A 0.625 in16 mm | Pilot Diameter N/A 6.375 in161.9 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVVCW16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2 11/16 in | Bolt Circle Diameter N/A 7-1/2 in190.5 mm | Bolt Size N/A 0.625 in16 mm | Pilot Diameter N/A 6.375 in161.9 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVVC16V212S | Bearing Number N/A 22216 | Shaft Size N/A 2 3/4 in | Bolt Circle Diameter N/A 7-1/2 in190.5 mm | Bolt Size N/A 0.625 in16 mm | Pilot Diameter N/A 6.375 in161.9 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVVCW16V212S | Bearing Number N/A 22216 | Shaft Size N/A 2 3/4 in | Bolt Circle Diameter N/A 7-1/2 in190.5 mm | Bolt Size N/A 0.625 in16 mm | Pilot Diameter N/A 6.375 in161.9 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVVC16V070S | Bearing Number N/A 22216 | Shaft Size N/A 70 mm | Bolt Circle Diameter N/A 7-1/2 in190.5 mm | Bolt Size N/A 0.625 in16 mm | Pilot Diameter N/A 6.375 in161.9 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|