CAD (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
26 - 48 of 48 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

N/A 22220 N/A 100 mm N/A 8.1250 in206.4 mm N/A 5.039 in128 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22220 N/A 3 15/16 in N/A 8.1250 in206.4 mm N/A 5.039 in128 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22220 N/A 4 in N/A 8.1250 in206.4 mm N/A 5.039 in128 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
N/A 22222 N/A 110 mm N/A 8-3/4 in222.3 mm N/A 5.83 in148.1 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 4 7/16 in N/A 8-3/4 in222.3 mm N/A 5.83 in148.1 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 4 1/2 in N/A 8-3/4 in222.3 mm N/A 5.83 in148.1 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22222 N/A 115 mm N/A 8-3/4 in222.3 mm N/A 5.83 in148.1 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
N/A 22226 N/A 125 mm N/A 10.438 in265.1 mm N/A 6.51 in165.4 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4 15/16 in N/A 10.438 in265.1 mm N/A 6.51 in165.4 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 5 in N/A 10.438 in265.1 mm N/A 6.51 in165.4 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 130 mm N/A 10.438 in265.1 mm N/A 6.51 in165.4 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 23230 N/A 5 7/16 in N/A 11.5000 in292.100 mm N/A 7.41 in188.2 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A
N/A 23230 N/A 5 1/2 in N/A 11.5000 in292.100 mm N/A 7.41 in188.2 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A
N/A 23230 N/A 140 mm N/A 11.5000 in292.100 mm N/A 7.41 in188.2 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A
N/A 23230 N/A 150 mm N/A 12.25 in311.2 mm N/A 7.41 in188.2 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A
N/A 23230 N/A 5 15/16 in N/A 12.25 in311.2 mm N/A 7.41 in188.2 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A
N/A 23230 N/A 6 in N/A 12.25 in311.2 mm N/A 7.41 in188.2 mm N/A 372000 lbf1660000 N N/A 286000 lbf1270000 N N/A
N/A 23234 N/A 6 7/16 in N/A 13.563 in344.5 mm N/A 8.64 in219.5 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A
N/A 23234 N/A 6 1/2 in N/A 13.563 in344.5 mm N/A 8.64 in219.5 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A
N/A 23234 N/A 170 mm N/A 13.563 in344.5 mm N/A 8.64 in219.5 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A
N/A 23234 N/A 6 15/16 in N/A 13.563 in344.5 mm N/A 8.64 in219.5 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A
N/A 23234 N/A 7 in N/A 13.563 in344.5 mm N/A 8.64 in219.5 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A
N/A 23234 N/A 180 mm N/A 13.563 in344.5 mm N/A 8.64 in219.5 mm N/A 494000 lbf2200000 N N/A 373000 lbf1660000 N N/A
26 - 48 of 48 | Results Per Page | View | Unit of Measure
1 2