CAD (0)
▾
Eccentric Round Flange Block
Eccentric Solid-Block Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QMFY18J307S | Bearing Number N/A 22218 | Shaft Size N/A 3 7/16 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMFY18J308S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/2 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMFY18J090S | Bearing Number N/A 22218 | Shaft Size N/A 90 mm | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMFY20J311S | Bearing Number N/A 22220 | Shaft Size N/A 3 11/16 in | Bolt Circle Diameter N/A 10.75 in273.1 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QMFY20J312S | Bearing Number N/A 22220 | Shaft Size N/A 3 3/4 in | Bolt Circle Diameter N/A 10.75 in273.1 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QMFY20J100S | Bearing Number N/A 22220 | Shaft Size N/A 100 mm | Bolt Circle Diameter N/A 10.75 in273.1 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QMFY20J315S | Bearing Number N/A 22220 | Shaft Size N/A 3 15/16 in | Bolt Circle Diameter N/A 10.75 in273.1 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QMFY20J400S | Bearing Number N/A 22220 | Shaft Size N/A 4 in | Bolt Circle Diameter N/A 10.75 in273.1 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
| QMFX22J110S | Bearing Number N/A 22222 | Shaft Size N/A 110 mm | Bolt Circle Diameter N/A 12.88 in327.2 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QMFY22J110S | Bearing Number N/A 22222 | Shaft Size N/A 110 mm | Bolt Circle Diameter N/A 12.88 in327.2 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QMFX22J407S | Bearing Number N/A 22222 | Shaft Size N/A 4 7/16 in | Bolt Circle Diameter N/A 12.88 in327.2 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QMFY22J407S | Bearing Number N/A 22222 | Shaft Size N/A 4 7/16 in | Bolt Circle Diameter N/A 12.88 in327.2 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QMFX22J408S | Bearing Number N/A 22222 | Shaft Size N/A 4 1/2 in | Bolt Circle Diameter N/A 12.88 in327.2 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QMFY22J408S | Bearing Number N/A 22222 | Shaft Size N/A 4 1/2 in | Bolt Circle Diameter N/A 12.88 in327.2 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QMFX22J115S | Bearing Number N/A 22222 | Shaft Size N/A 115 mm | Bolt Circle Diameter N/A 12.88 in327.2 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QMFY22J115S | Bearing Number N/A 22222 | Shaft Size N/A 115 mm | Bolt Circle Diameter N/A 12.88 in327.2 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QMFX26J125S | Bearing Number N/A 22226 | Shaft Size N/A 125 mm | Bolt Circle Diameter N/A 14 in355.6 mm | Bolt Size N/A 1.125 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| QMFY26J125S | Bearing Number N/A 22226 | Shaft Size N/A 125 mm | Bolt Circle Diameter N/A 14 in355.6 mm | Bolt Size N/A 1.125 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| QMFX26J415S | Bearing Number N/A 22226 | Shaft Size N/A 4 15/16 in | Bolt Circle Diameter N/A 14 in355.6 mm | Bolt Size N/A 1.125 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| QMFY26J415S | Bearing Number N/A 22226 | Shaft Size N/A 4 15/16 in | Bolt Circle Diameter N/A 14 in355.6 mm | Bolt Size N/A 1.125 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| QMFX26J500S | Bearing Number N/A 22226 | Shaft Size N/A 5 in | Bolt Circle Diameter N/A 14 in355.6 mm | Bolt Size N/A 1.125 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| QMFY26J500S | Bearing Number N/A 22226 | Shaft Size N/A 5 in | Bolt Circle Diameter N/A 14 in355.6 mm | Bolt Size N/A 1.125 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| QMFX26J130S | Bearing Number N/A 22226 | Shaft Size N/A 130 mm | Bolt Circle Diameter N/A 14 in355.6 mm | Bolt Size N/A 1.125 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
| QMFY26J130S | Bearing Number N/A 22226 | Shaft Size N/A 130 mm | Bolt Circle Diameter N/A 14 in355.6 mm | Bolt Size N/A 1.125 in24 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|