CAD (0)
▾
Eccentric Two-Bolt Pillow Block
Eccentric Solid-Block Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Base Width (in)
Base Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QMPL15J300S | Bearing Number N/A 22215 | Shaft Size N/A 3 in | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.7 in195.6 mm | Bolt Spacing Max N/A 8.4 in213.4 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QMPXT15J300S | Bearing Number N/A 22215 | Shaft Size N/A 3 in | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9.06 in230.1 mm | Bolt Spacing Max N/A 10.44 in265.2 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QMPMD15J300S | Bearing Number N/A 22215 | Shaft Size N/A 3 in | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 8.5 in215.9 mm | Bolt Spacing Max N/A 9.5 in241.3 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
| QMP18J080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMPL18J080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 10.75 in273.1 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMPMD18J080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.32 in262.1 mm | Bolt Spacing Max N/A 11.62 in295.1 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMP18J303S | Bearing Number N/A 22218 | Shaft Size N/A 3 3/16 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMPL18J303S | Bearing Number N/A 22218 | Shaft Size N/A 3 3/16 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 10.75 in273.1 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMPMD18J303S | Bearing Number N/A 22218 | Shaft Size N/A 3 3/16 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.32 in262.1 mm | Bolt Spacing Max N/A 11.62 in295.1 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMP18J304S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/4 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMPL18J304S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/4 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 10.75 in273.1 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMPMD18J304S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/4 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.32 in262.1 mm | Bolt Spacing Max N/A 11.62 in295.1 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMP18J085S | Bearing Number N/A 22218 | Shaft Size N/A 85 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMPL18J085S | Bearing Number N/A 22218 | Shaft Size N/A 85 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 10.75 in273.1 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMPMD18J085S | Bearing Number N/A 22218 | Shaft Size N/A 85 mm | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.32 in262.1 mm | Bolt Spacing Max N/A 11.62 in295.1 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMP18J307S | Bearing Number N/A 22218 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMPL18J307S | Bearing Number N/A 22218 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 10.75 in273.1 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMPMD18J307S | Bearing Number N/A 22218 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.32 in262.1 mm | Bolt Spacing Max N/A 11.62 in295.1 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMP18J308S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/2 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMPL18J308S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/2 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 10.75 in273.1 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMPMD18J308S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/2 in | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.32 in262.1 mm | Bolt Spacing Max N/A 11.62 in295.1 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMP18J090S | Bearing Number N/A 22218 | Shaft Size N/A 90 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.38 in238.3 mm | Bolt Spacing Max N/A 11.25 in285.8 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMPL18J090S | Bearing Number N/A 22218 | Shaft Size N/A 90 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.25 in235 mm | Bolt Spacing Max N/A 10.75 in273.1 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMPMD18J090S | Bearing Number N/A 22218 | Shaft Size N/A 90 mm | Base to Center Height N/A 4 in101.6 mm | Bolt Spacing Min N/A 10.32 in262.1 mm | Bolt Spacing Max N/A 11.62 in295.1 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
| QMP20J311S | Bearing Number N/A 22220 | Shaft Size N/A 3 11/16 in | Base to Center Height N/A 4.13 in104.9 mm | Bolt Spacing Min N/A 10.04 in255 mm | Bolt Spacing Max N/A 12.6 in320 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|