CAD (0)
  • Cart is empty
76 - 100 of 132 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

N/A 40 mm N/A 26.2 mm1.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
N/A 40 mm N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
N/A 40 mm N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 1 5/8 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
N/A 1 5/8 in N/A 28.6 mm1.126 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
N/A 1 5/8 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 1 11/16 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
N/A 1 11/16 in N/A 28.6 mm1.126 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
N/A 1 11/16 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
N/A 1 11/16 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 1 3/4 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
N/A 1 3/4 in N/A 28.6 mm1.126 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
N/A 1 3/4 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
N/A 1 3/4 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 45 mm N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
N/A 45 mm N/A 28.6 mm1.126 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
N/A 45 mm N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 1 15/16 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
N/A 1 15/16 in N/A 28.6 mm1.126 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
N/A 1 15/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
N/A 1 15/16 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 50 mm N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
N/A 50 mm N/A 28.6 mm1.126 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A
N/A 50 mm N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A N/A Four-Bolt Square Flange N/A
N/A 2 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A
76 - 100 of 132 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »