CAD (0)
▾
Fafnir® Flangette Mounted Bearings Eccentric Locking Collar
Fafnir® Mounted Ball Bearings
Clear
Filter
Shaft Size d (mm)
Shaft Size d (in)
Total Width (in)
Total Width (mm)
Outside Diameter (mm)
Outside Diameter (in)
Stamping Radial Load Rating (N)
Stamping Radial Load Rating (lb)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Part Number |
Shaft Size d |
Outside Diameter |
Stamping Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| G80MSA 1 1/2 - GRA | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 147.6 mm5.813 in | Stamping Radial Load Rating N/A 19600 N4400 lb | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G80MSB 1 1/2 - GRA | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 147.6 mm5.813 in | Stamping Radial Load Rating N/A 19600 N4400 lb | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G80MSA 1 1/2 - GRR | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 147.6 mm5.813 in | Stamping Radial Load Rating N/A 19600 N4400 lb | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G80MSB 1 1/2 - GRR | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 147.6 mm5.813 in | Stamping Radial Load Rating N/A 19600 N4400 lb | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR 1 9/16 | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 147.6 mm5.813 in | Stamping Radial Load Rating N/A 7500 N1700 lb | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 1 9/16 | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 147.6 mm5.813 in | Stamping Radial Load Rating N/A 7500 N1700 lb | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G80MSA 1 9/16 - GRA | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 147.6 mm5.813 in | Stamping Radial Load Rating N/A 19600 N4400 lb | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G80MSB 1 9/16 - GRA | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 147.6 mm5.813 in | Stamping Radial Load Rating N/A 19600 N4400 lb | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G80MSA 1 9/16 - GRR | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 147.6 mm5.813 in | Stamping Radial Load Rating N/A 19600 N4400 lb | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G80MSB 1 9/16 - GRR | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 147.6 mm5.813 in | Stamping Radial Load Rating N/A 19600 N4400 lb | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR 40 | Shaft Size d N/A 40 mm | Outside Diameter N/A 147.6 mm5.813 in | Stamping Radial Load Rating N/A 7500 N1700 lb | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 40 | Shaft Size d N/A 40 mm | Outside Diameter N/A 147.6 mm5.813 in | Stamping Radial Load Rating N/A 7500 N1700 lb | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G80MSA 40 - GRA | Shaft Size d N/A 40 mm | Outside Diameter N/A 147.6 mm5.813 in | Stamping Radial Load Rating N/A 19600 N4400 lb | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G80MSB 40 - GRA | Shaft Size d N/A 40 mm | Outside Diameter N/A 147.6 mm5.813 in | Stamping Radial Load Rating N/A 19600 N4400 lb | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G80MSA 40 - GRR | Shaft Size d N/A 40 mm | Outside Diameter N/A 147.6 mm5.813 in | Stamping Radial Load Rating N/A 19600 N4400 lb | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G80MSB 40 - GRR | Shaft Size d N/A 40 mm | Outside Diameter N/A 147.6 mm5.813 in | Stamping Radial Load Rating N/A 19600 N4400 lb | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR 1 5/8 | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 149.2 mm5 7/8 in | Stamping Radial Load Rating N/A 7500 N1700 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 1 5/8 | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 149.2 mm5 7/8 in | Stamping Radial Load Rating N/A 7500 N1700 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G85MSA 1 5/8 - GRA | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 149.2 mm5 7/8 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G85MSB 1 5/8 - GRA | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 149.2 mm5 7/8 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G85MSA 1 5/8 - GRR | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 149.2 mm5 7/8 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G85MSB 1 5/8 - GRR | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 149.2 mm5 7/8 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RR 1 11/16 | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 149.2 mm5 7/8 in | Stamping Radial Load Rating N/A 7500 N1700 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| RA 1 11/16 | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 149.2 mm5 7/8 in | Stamping Radial Load Rating N/A 7500 N1700 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
| G85MSA 1 11/16 - GRA | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 149.2 mm5 7/8 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|