CAD (0)
  • Cart is empty
1 - 25 of 217 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

N/A 1/2 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 1/2 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A
N/A 1/2 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 1/2 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A
N/A 5/8 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 5/8 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A
N/A 5/8 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 5/8 in N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A
N/A 17 mm N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 17 mm N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A
N/A 17 mm N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 17 mm N/A 30.2 mm1.189 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A
N/A 3/4 in N/A 33.3 mm1.311 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 3/4 in N/A 31.8 mm1.252 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A
N/A 3/4 in N/A 33.3 mm1.311 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 3/4 in N/A 31.8 mm1.252 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A
N/A 3/4 in N/A 33.3 mm1.311 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 3/4 in N/A 33.3 mm1.311 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 3/4 in N/A 33.3 mm1.311 in N/A 890 N200 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 3/4 in N/A 33.3 mm1.311 in N/A 890 N200 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 3/4 in N/A 33.3 mm1.311 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 20 mm N/A 33.3 mm1.311 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 20 mm N/A 31.8 mm1.252 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A
N/A 20 mm N/A 33.3 mm1.311 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 20 mm N/A 31.8 mm1.252 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A
1 - 25 of 217 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »