CAD (0)
▾
Fafnir® Take-Up Mounted Bearings Eccentric Locking Collar
Fafnir® Take-Up Mounted Bearings
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Seal Type
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| VTU1 15/16 | Shaft Size d N/A 1 15/16 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Take-Up |
CAD
N/A
|
| LTU1 15/16 | Shaft Size d N/A 1 15/16 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| RTU1 15/16 NT | Shaft Size d N/A 1 15/16 in | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| TTU 1 15/16 | Shaft Size d N/A 1 15/16 in | Housing Width A N/A 65.09 mm2 9/16 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| VTU 50 | Shaft Size d N/A 50 mm | Housing Width A N/A 65.1 mm2.563 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Take-Up |
CAD
N/A
|
| RTU2 | Shaft Size d N/A 2 in | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| VTU2 | Shaft Size d N/A 2 in | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Take-Up |
CAD
N/A
|
| TTU 2 | Shaft Size d N/A 2 in | Housing Width A N/A 69.8 mm2-3/4 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| TTU 2 1/16 | Shaft Size d N/A 2.0625 in | Housing Width A N/A 69.8 mm2-3/4 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| RTU2 1/8 | Shaft Size d N/A 2.1250 in | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| TTU 2 1/8 | Shaft Size d N/A 2.1250 in | Housing Width A N/A 69.8 mm2-3/4 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| VTU 55 | Shaft Size d N/A 55 mm | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Take-Up |
CAD
N/A
|
| RTU2 3/16 | Shaft Size d N/A 2 3/16 in | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| VTU2 3/16 | Shaft Size d N/A 2 3/16 in | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Take-Up |
CAD
N/A
|
| LTU2 3/16 | Shaft Size d N/A 2 3/16 in | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| RTU2 3/16 NT | Shaft Size d N/A 2 3/16 in | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| TTU 2 3/16 | Shaft Size d N/A 2 3/16 in | Housing Width A N/A 69.8 mm2-3/4 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| RTU2 1/4 | Shaft Size d N/A 2 1/4 in | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| RTU 60 | Shaft Size d N/A 60 mm | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| RTU2 3/8 | Shaft Size d N/A 2 3/8 in | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| RTU2 7/16 | Shaft Size d N/A 2 7/16 in | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
| LTU2 7/16 | Shaft Size d N/A 2 7/16 in | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|