CAD (0)
▾
Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar
Fafnir® Three Bolt Flanged Mounted Bearings
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Housing Style |
CAD |
|---|---|---|---|---|---|---|
| GRFD1 1/2 | Shaft Size d N/A 1 1/2 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFD1 1/2 | Shaft Size d N/A 1 1/2 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFD1 1/2 | Shaft Size d N/A 1 1/2 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFD1 9/16 | Shaft Size d N/A 1 9/16 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFD1 9/16 | Shaft Size d N/A 1 9/16 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFD 40 | Shaft Size d N/A 40 mm | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFD 40 | Shaft Size d N/A 40 mm | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFD 40 | Shaft Size d N/A 40 mm | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFD 40 | Shaft Size d N/A 40 mm | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFD1 5/8 | Shaft Size d N/A 1 5/8 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFD1 5/8 | Shaft Size d N/A 1 5/8 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFD1 5/8 | Shaft Size d N/A 1 5/8 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFD1 5/8 | Shaft Size d N/A 1 5/8 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFD1 11/16 | Shaft Size d N/A 1 11/16 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFD1 11/16 | Shaft Size d N/A 1 11/16 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFD1 11/16 | Shaft Size d N/A 1 11/16 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFD1 11/16 | Shaft Size d N/A 1 11/16 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFD1 3/4 | Shaft Size d N/A 1 3/4 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFD1 3/4 | Shaft Size d N/A 1 3/4 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFD1 3/4 | Shaft Size d N/A 1 3/4 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFD1 3/4 | Shaft Size d N/A 1 3/4 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFD 45 | Shaft Size d N/A 45 mm | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFD 45 | Shaft Size d N/A 45 mm | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFD 45 | Shaft Size d N/A 45 mm | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFD 45 | Shaft Size d N/A 45 mm | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|