CAD (0)
▾
Fafnir® Eccentric Locking Collar Ball Bearings
Fafnir® Inserts
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Seal Type
Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| GRAE40RRB | Shaft Size d N/A 40 mm | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
| GE40KRR | Shaft Size d N/A 40 mm | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GRAE40RR | Shaft Size d N/A 40 mm | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
| E40KRRB | Shaft Size d N/A 40 mm | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| E40KPPB3 | Shaft Size d N/A 40 mm | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| RAE40RRB | Shaft Size d N/A 40 mm | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
| E40KRR | Shaft Size d N/A 40 mm | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| RAE40RR | Shaft Size d N/A 40 mm | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
| GE40KRRB | Shaft Size d N/A 40 mm | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| RAE40DD | Shaft Size d N/A 40 mm | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 1.719 in43.66 mm | Static Load Rating N/A 4000 lbf17600 N | Dynamic Load Rating N/A 8150 lbf36000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| G1110KRRB | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| G1110KLLB | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| G1110KPPB4 | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GRA110RRB | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
| G1110KRR | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| G1110KLL | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| 1110KRRB | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| 1110KLLB | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| 1110KPPB4 | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| RA110RRB | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
| 1110KRR | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| 1110KLL | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| RA110RR | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
| 1110KL | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf2000 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| 1110KLLG | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.347 in85 mm | Total Width N/A 2.219 in56.4 mm | Static Load Rating N/A 4500 lbf20000 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|