CAD (0)
▾
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
Fafnir® Inserts
« 11
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| GY1214KRRB | Shaft Size d N/A 2.8750 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 10100 lbf44800 N | Dynamic Load Rating N/A 15500 lbf68900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GY1215KRRB | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 10100 lbf44800 N | Dynamic Load Rating N/A 15500 lbf68900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| ER47 | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.063 in77.79 mm | Static Load Rating N/A 10100 lbf44844 N | Dynamic Load Rating N/A 15500 lbf68820 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYM1215KRRB | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 5.512 in140 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 12200 lbf54200 N | Dynamic Load Rating N/A 17900 lbf79400 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYE75KRRB | Shaft Size d N/A 75 mm | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 10100 lbf44800 N | Dynamic Load Rating N/A 15500 lbf68900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYM1300KRRB | Shaft Size d N/A 3 in | Outside Diameter N/A 5.512 in140 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 12200 lbf54200 N | Dynamic Load Rating N/A 17900 lbf79400 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| ER51 | Shaft Size d N/A 3 3/16 in | Outside Diameter N/A 5.511 in140 mm | Total Width N/A 3.063 in77.79 mm | Static Load Rating N/A 12200 lbf54168 N | Dynamic Load Rating N/A 17900 lbf79476 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| ER55 | Shaft Size d N/A 3 7/16 in | Outside Diameter N/A 5.9050 in150 mm | Total Width N/A 3.375 in85.72 mm | Static Load Rating N/A 13900 lbf61716 N | Dynamic Load Rating N/A 20900 lbf92796 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYM1307KRRB | Shaft Size d N/A 3 7/16 in | Outside Diameter N/A 6.299 in160 mm | Total Width N/A 3.781 in96 mm | Static Load Rating N/A 16100 lbf71500 N | Dynamic Load Rating N/A 23900 lbf106400 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYM1315KRRB | Shaft Size d N/A 3 15/16 in | Outside Diameter N/A 7.480 in190 mm | Total Width N/A 4.625 in117.48 mm | Static Load Rating N/A 23500 lbf104400 N | Dynamic Load Rating N/A 33200 lbf147500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
« 11