CAD (0)
  • Cart is empty
201 - 225 of 260 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

N/A 1 15/16 in N/A 3.543 in90 mm N/A 2.031 in51.59 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 1 15/16 in N/A 3.543 in90 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 1 15/16 in N/A 3.543 in90 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 1 15/16 in N/A 3.543 in90 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 1 15/16 in N/A 3.543 in90 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 1 15/16 in N/A 3.543 in90 mm N/A 2.031 in51.59 mm N/A 5210 lbf23132.4 N N/A 8740 lbf38805.6 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 1 15/16 in N/A 3.937 in100 mm N/A 2.187 in55.55 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 50 mm N/A 3.543 in90 mm N/A 2.031 in51.59 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 50 mm N/A 3.543 in90 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 50 mm N/A 3.543 in90 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 50 mm N/A 3.543 in90 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 50 mm N/A 3.543 in90 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 2 in N/A 3.543 in90 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 2 in N/A 3.543 in90 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 2 in N/A 3.543 in90 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 2 in N/A 3.543 in90 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.59 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2 in N/A 3.937 in100 mm N/A 2.187 in55.55 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2 in N/A 3.937 in100 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 2 in N/A 3.937 in100 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 2 in N/A 3.937 in100 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
N/A 2 in N/A 3.937 in100 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 2 in N/A 3.937 in100 mm N/A 2.188 in55.560 mm N/A 6570 lbf29170.8 N N/A 10800 lbf47952 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
N/A 2.0625 in N/A 3.937 in100 mm N/A 2.187 in55.55 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
N/A 2.1250 in N/A 3.937 in100 mm N/A 2.187 in55.55 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
201 - 225 of 260 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »