CAD (0)
▾
Spherical Roller Bearings - Vibratory Applications (W800)
Spherical Roller Bearings - Application Specific Groups
Vibratory Applications (W800) - (Common in Shaker Screen applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (in)
D - Outer Diameter (mm)
B - Outer Ring Width (in)
B - Outer Ring Width (mm)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 230/1180YMDW33W45AC2 | d - Bore N/A 1180 mm | D - Outer Diameter N/A 65.3540 in1660 mm | B - Outer Ring Width N/A 13.9760 in355 mm | C0 - Static Radial Rating N/A 9700000 lbf43200000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4320000 lbf19200000 N | Reference Thermal Speed Rating (Grease) N/A 160 rpm | Reference Thermal Speed Rating (Oil) N/A 170 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 22218EMW33W800C4 | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.2989 in159.993 mm | B - Outer Ring Width N/A 1.5748 in40 mm | C0 - Static Radial Rating N/A 87200 lbf388000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 79700 lbf355000 N | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22222EMAW33W800C6 | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8737 in199.993 mm | B - Outer Ring Width N/A 2.0866 in53 mm | C0 - Static Radial Rating N/A 147000 lbf653000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 125000 lbf555000 N | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22222EMW33 | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.874 in200 mm | B - Outer Ring Width N/A 2.0866 in53 mm | C0 - Static Radial Rating N/A 147000 lbf653000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 125000 lbf555000 N | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22222EMW33C3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.874 in200 mm | B - Outer Ring Width N/A 2.0866 in53 mm | C0 - Static Radial Rating N/A 147000 lbf653000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 125000 lbf555000 N | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22224EMW33 | d - Bore N/A 120 mm | D - Outer Diameter N/A 8.4646 in215 mm | B - Outer Ring Width N/A 2.2835 in58 mm | C0 - Static Radial Rating N/A 174000 lbf772000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 145000 lbf647000 N | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22224EMW33C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 8.4646 in215 mm | B - Outer Ring Width N/A 2.2835 in58 mm | C0 - Static Radial Rating N/A 174000 lbf772000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 145000 lbf647000 N | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22226EMW33C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.0551 in230 mm | B - Outer Ring Width N/A 2.5197 in64 mm | C0 - Static Radial Rating N/A 212000 lbf945000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 170000 lbf757000 N | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22226EMW33C4 | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.0551 in230 mm | B - Outer Ring Width N/A 2.5197 in64 mm | C0 - Static Radial Rating N/A 212000 lbf945000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 170000 lbf757000 N | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22226KEMW33 | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.0551 in230 mm | B - Outer Ring Width N/A 2.5197 in64 mm | C0 - Static Radial Rating N/A 212000 lbf945000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 170000 lbf757000 N | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22226KEMW33C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.0551 in230 mm | B - Outer Ring Width N/A 2.5197 in64 mm | C0 - Static Radial Rating N/A 212000 lbf945000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 170000 lbf757000 N | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22228EMW33 | d - Bore N/A 140 mm | D - Outer Diameter N/A 9.8425 in250 mm | B - Outer Ring Width N/A 2.6772 in68 mm | C0 - Static Radial Rating N/A 237000 lbf1060000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 194000 lbf863000 N | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22228KEMW33C4 | d - Bore N/A 140 mm | D - Outer Diameter N/A 9.8425 in250 mm | B - Outer Ring Width N/A 2.6772 in68 mm | C0 - Static Radial Rating N/A 237000 lbf1060000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 194000 lbf863000 N | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22230EMW33 | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.6299 in270 mm | B - Outer Ring Width N/A 2.8740 in73 mm | C0 - Static Radial Rating N/A 276000 lbf1230000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 225000 lbf1000000 N | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22230EMW33C3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.6299 in270 mm | B - Outer Ring Width N/A 2.8740 in73 mm | C0 - Static Radial Rating N/A 276000 lbf1230000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 225000 lbf1000000 N | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22230EMW33C4 | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.6299 in270 mm | B - Outer Ring Width N/A 2.8740 in73 mm | C0 - Static Radial Rating N/A 276000 lbf1230000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 225000 lbf1000000 N | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22230KEMW33C2 | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.6299 in270 mm | B - Outer Ring Width N/A 2.8740 in73 mm | C0 - Static Radial Rating N/A 276000 lbf1230000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 225000 lbf1000000 N | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22230KEMW33C3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.6299 in270 mm | B - Outer Ring Width N/A 2.8740 in73 mm | C0 - Static Radial Rating N/A 276000 lbf1230000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 225000 lbf1000000 N | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22230KEMW33C4 | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.6299 in270 mm | B - Outer Ring Width N/A 2.8740 in73 mm | C0 - Static Radial Rating N/A 276000 lbf1230000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 225000 lbf1000000 N | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22232KEMW33 | d - Bore N/A 160 mm | D - Outer Diameter N/A 11.4173 in290 mm | B - Outer Ring Width N/A 3.1496 in80 mm | C0 - Static Radial Rating N/A 309000 lbf1370000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 253000 lbf1120000 N | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22232KEMW33C3 | d - Bore N/A 160 mm | D - Outer Diameter N/A 11.4173 in290 mm | B - Outer Ring Width N/A 3.1496 in80 mm | C0 - Static Radial Rating N/A 309000 lbf1370000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 253000 lbf1120000 N | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22232KEMW33C4 | d - Bore N/A 160 mm | D - Outer Diameter N/A 11.4173 in290 mm | B - Outer Ring Width N/A 3.1496 in80 mm | C0 - Static Radial Rating N/A 309000 lbf1370000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 253000 lbf1120000 N | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22234KEMW33C4 | d - Bore N/A 170 mm | D - Outer Diameter N/A 12.2047 in310 mm | B - Outer Ring Width N/A 3.3858 in86 mm | C0 - Static Radial Rating N/A 359000 lbf1590000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 290000 lbf1290000 N | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22236EMW33 | d - Bore N/A 180 mm | D - Outer Diameter N/A 12.5984 in320 mm | B - Outer Ring Width N/A 3.3858 in86 mm | C0 - Static Radial Rating N/A 382000 lbf1700000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 301000 lbf1340000 N | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22312EMW33W800 | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.1178 in129.993 mm | B - Outer Ring Width N/A 1.811 in46 mm | C0 - Static Radial Rating N/A 69000 lbf307000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 68800 lbf306000 N | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|

