CAD (0)
▾
Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)
Spherical Roller Bearings - Application Specific Groups
Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 232/500KYMBW906AC3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 336 mm13.2280 in | C0 - Static Radial Rating N/A 17900000 N4010000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10900000 N2460000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 232/500KYMBW906AC4 | d - Bore N/A 500 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 336 mm13.2280 in | C0 - Static Radial Rating N/A 17900000 N4010000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10900000 N2460000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 232/530KYMBW906A | d - Bore N/A 530 mm | D - Outer Diameter N/A 980 mm38.583 in | B - Outer Ring Width N/A 355 mm13.9760 in | C0 - Static Radial Rating N/A 20200000 N4550000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 12400000 N2780000 lbf | Reference Thermal Speed Rating (Grease) N/A 230 rpm | Reference Thermal Speed Rating (Oil) N/A 240 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 232/530KYMBW906AC3 | d - Bore N/A 530 mm | D - Outer Diameter N/A 980 mm38.583 in | B - Outer Ring Width N/A 355 mm13.9760 in | C0 - Static Radial Rating N/A 20200000 N4550000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 12400000 N2780000 lbf | Reference Thermal Speed Rating (Grease) N/A 230 rpm | Reference Thermal Speed Rating (Oil) N/A 240 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 232/560KYMBW906A | d - Bore N/A 560 mm | D - Outer Diameter N/A 1030 mm40.551 in | B - Outer Ring Width N/A 365 mm14.3700 in | C0 - Static Radial Rating N/A 22300000 N5020000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 13200000 N2960000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 220 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 232/670KYMDW906A | d - Bore N/A 670 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 438 mm17.2440 in | C0 - Static Radial Rating N/A 31800000 N7140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 18800000 N4220000 lbf | Reference Thermal Speed Rating (Grease) N/A 160 rpm | Reference Thermal Speed Rating (Oil) N/A 160 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 232/900KYMDW40W874C2 | d - Bore N/A 900 mm | D - Outer Diameter N/A 1580 mm62.205 in | B - Outer Ring Width N/A 515 mm20.2760 in | C0 - Static Radial Rating N/A 52300000 N11800000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 27700000 N6230000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 100 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 239/560YMBW40IW902 | d - Bore N/A 560 mm | D - Outer Diameter N/A 750 mm29.528 in | B - Outer Ring Width N/A 140 mm5.512 in | C0 - Static Radial Rating N/A 7290000 N1640000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3500000 N787000 lbf | Reference Thermal Speed Rating (Grease) N/A 450 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/600KYMBW906A | d - Bore N/A 600 mm | D - Outer Diameter N/A 800 mm31.496 in | B - Outer Ring Width N/A 150 mm5.906 in | C0 - Static Radial Rating N/A 8600000 N1930000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3970000 N892000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 480 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/600KYMBW906AC3 | d - Bore N/A 600 mm | D - Outer Diameter N/A 800 mm31.496 in | B - Outer Ring Width N/A 150 mm5.906 in | C0 - Static Radial Rating N/A 8600000 N1930000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3970000 N892000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 480 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/630KYMBW906A | d - Bore N/A 630.000 mm | D - Outer Diameter N/A 850 mm33.465 in | B - Outer Ring Width N/A 165 mm6.4960 in | C0 - Static Radial Rating N/A 10100000 N2260000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4740000 N1070000 lbf | Reference Thermal Speed Rating (Grease) N/A 380 rpm | Reference Thermal Speed Rating (Oil) N/A 440 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/710KYMBW906A | d - Bore N/A 710 mm | D - Outer Diameter N/A 950 mm37.402 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 12400000 N2780000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5570000 N1250000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/710KYMBW906AC3 | d - Bore N/A 710 mm | D - Outer Diameter N/A 950 mm37.402 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 12400000 N2780000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5570000 N1250000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/710YMBW906A | d - Bore N/A 710 mm | D - Outer Diameter N/A 950 mm37.402 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 12400000 N2780000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5570000 N1250000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/750KYMBW906A | d - Bore N/A 750 mm | D - Outer Diameter N/A 1000 mm39.3700 in | B - Outer Ring Width N/A 185 mm7.2840 in | C0 - Static Radial Rating N/A 13400000 N3000000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6010000 N1350000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 350 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/850KYMBW40IW534 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1120 mm44.095 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 16200000 N3650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7120000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/850KYMBW906A | d - Bore N/A 850 mm | D - Outer Diameter N/A 1120 mm44.095 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 16200000 N3650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7120000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 239/850KYMBW906AC3 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1120 mm44.095 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 16200000 N3650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7120000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 241/500KYMDW40W507 | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 325 mm12.7950 in | C0 - Static Radial Rating N/A 17600000 N3950000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9660000 N2170000 lbf | Reference Thermal Speed Rating (Grease) N/A 200 rpm | Reference Thermal Speed Rating (Oil) N/A 200 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 241/750KYMDW40W886B | d - Bore N/A 750 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 475 mm18.7010 in | C0 - Static Radial Rating N/A 38700000 N8700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 19800000 N4450000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 110 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 22238KEMBW33W40IC4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 1960000 N440000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1550000 N348000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22244KEMBW40IW534 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 2310000 N520000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1850000 N415000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22244KEMBW40IW534C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 2310000 N520000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1850000 N415000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22324EMW33W800W40IC4 | d - Bore N/A 120 mm | D - Outer Diameter N/A 259.993 mm10.2359 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1210000 N272000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1080000 N244000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 22328EMW33W800W40IC4 | d - Bore N/A 140 mm | D - Outer Diameter N/A 299.989 mm11.8106 in | B - Outer Ring Width N/A 102 mm4.0157 in | C0 - Static Radial Rating N/A 1670000 N375000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1450000 N326000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|