CAD (0)
▾
Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)
Spherical Roller Bearings - Application Specific Groups
Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23088KYMBW906AC3 | d - Bore N/A 440 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 157 mm6.1810 in | C0 - Static Radial Rating N/A 6970000 N1570000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3750000 N844000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23088KYMBW906AC4 | d - Bore N/A 440 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 157 mm6.1810 in | C0 - Static Radial Rating N/A 6970000 N1570000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3750000 N844000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23088KYMBW906BC4 | d - Bore N/A 440 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 157 mm6.1810 in | C0 - Static Radial Rating N/A 6970000 N1570000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3750000 N844000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23092KYMBW33W40W45AC7 | d - Bore N/A 460 mm | D - Outer Diameter N/A 680 mm26.7720 in | B - Outer Ring Width N/A 163 mm6.417 in | C0 - Static Radial Rating N/A 7570000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4060000 N913000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23096KYMBW40IW534C4 | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 165 mm6.4960 in | C0 - Static Radial Rating N/A 7980000 N1790000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4170000 N938000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23096KYMBW906A | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 165 mm6.4960 in | C0 - Static Radial Rating N/A 7980000 N1790000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4170000 N938000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23096KYMBW906AC3 | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 165 mm6.4960 in | C0 - Static Radial Rating N/A 7980000 N1790000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4170000 N938000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23096KYMBW906AC4 | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 165 mm6.4960 in | C0 - Static Radial Rating N/A 7980000 N1790000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4170000 N938000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23096YMBW40IW507C2 | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 165 mm6.4960 in | C0 - Static Radial Rating N/A 7980000 N1790000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4170000 N938000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23140KEMBW40IW534C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 112 mm4.4094 in | C0 - Static Radial Rating N/A 2290000 N514000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1660000 N373000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23140KEMBW40IW534C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 112 mm4.4094 in | C0 - Static Radial Rating N/A 2290000 N514000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1660000 N373000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23144EMBW33W40C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2740000 N616000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1940000 N436000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23144KEMBW40IW534C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2740000 N616000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1940000 N436000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23148EMBW33W40C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 3180000 N714000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2200000 N495000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23148KEMBW40IW534 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 3180000 N714000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2200000 N495000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23148KEMBW40IW534C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 3180000 N714000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2200000 N495000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23148KEMBW40IW534C4 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 3180000 N714000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2200000 N495000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23152KEMBW40IW534 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | C0 - Static Radial Rating N/A 3930000 N885000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2680000 N603000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23152KEMBW40IW534C3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | C0 - Static Radial Rating N/A 3930000 N885000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2680000 N603000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23152KEMBW40IW534C4 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | C0 - Static Radial Rating N/A 3930000 N885000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2680000 N603000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23152EMBW33W40W45AC3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | C0 - Static Radial Rating N/A 3930000 N885000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2680000 N603000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23160EMBW33W40W45A | d - Bore N/A 300 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 5120000 N1150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3370000 N757000 lbf | Reference Thermal Speed Rating (Grease) N/A 680 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23160EMBW33W40W45AC2 | d - Bore N/A 300 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 5120000 N1150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3370000 N757000 lbf | Reference Thermal Speed Rating (Grease) N/A 680 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23160KEMBW40IW534C4 | d - Bore N/A 300 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 5120000 N1150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3370000 N757000 lbf | Reference Thermal Speed Rating (Grease) N/A 680 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23164KEMBW40IW534 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5950000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3990000 N898000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|