CAD (0)
▾
Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)
Spherical Roller Bearings - Application Specific Groups
Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23292KYMBW906AC3 | d - Bore N/A 460 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 296 mm11.6540 in | C0 - Static Radial Rating N/A 14000000 N3150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8680000 N1950000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23296KYMBW906A | d - Bore N/A 480 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 310 mm12.2050 in | C0 - Static Radial Rating N/A 16400000 N3690000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9860000 N2220000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23956EMBW33W40I | d - Bore N/A 280 mm | D - Outer Diameter N/A 380 mm14.9606 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1990000 N446000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1170000 N264000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23956EMBW33W40IC3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 380 mm14.9606 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1990000 N446000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1170000 N264000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23956KEMBW33W40IC4 | d - Bore N/A 280 mm | D - Outer Diameter N/A 380 mm14.9606 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1990000 N446000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1170000 N264000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23968EMBW33W40I | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 90 mm3.543 in | C0 - Static Radial Rating N/A 2990000 N673000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1670000 N376000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 990 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23968EMBW33W40IC3 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 90 mm3.543 in | C0 - Static Radial Rating N/A 2990000 N673000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1670000 N376000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 990 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23996KYMBW40IW534 | d - Bore N/A 480 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 128 mm5.039 in | C0 - Static Radial Rating N/A 5890000 N1320000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2820000 N633000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24048EMBW27W40W507C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 118 mm4.6457 in | C0 - Static Radial Rating N/A 2900000 N652000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1790000 N403000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24056KEMBW33W40C3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 140 mm5.512 in | C0 - Static Radial Rating N/A 4090000 N921000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2420000 N544000 lbf | Reference Thermal Speed Rating (Grease) N/A 760 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24080EMBW507W40C3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 8480000 N1910000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4790000 N1080000 lbf | Reference Thermal Speed Rating (Grease) N/A 460 rpm | Reference Thermal Speed Rating (Oil) N/A 510 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24084YMBW507W40C3 | d - Bore N/A 420 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 8630000 N1940000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4390000 N987000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 490 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24140KEMBW33W40IC3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 140 mm5.5118 in | C0 - Static Radial Rating N/A 2930000 N658000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2030000 N456000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24156KEMBW40IW534C4 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 5060000 N1140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3210000 N723000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 540 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24160EMBW40EW534C2 | d - Bore N/A 300 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 6270000 N1410000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4060000 N913000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 470 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 24180KYMBW906AC3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 250 mm9.8430 in | C0 - Static Radial Rating N/A 10400000 N2330000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5810000 N1310000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24180YMBW33W45W40IC2 | d - Bore N/A 400 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 250 mm9.8430 in | C0 - Static Radial Rating N/A 10400000 N2330000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5810000 N1310000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 24188KYMBW906AC4 | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 12900000 N2900000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7120000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|