CAD (0)
▾
Fafnir® Eccentric Locking Collar Ball Bearings
Insert Ball Bearings
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Seal Type
Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| G1106KLL | Shaft Size d N/A 1 3/8 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| 1106KRRB | Shaft Size d N/A 1 3/8 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| 1106KLLB | Shaft Size d N/A 1 3/8 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| 1106KPPB2 | Shaft Size d N/A 1 3/8 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| RA106RRB | Shaft Size d N/A 1 3/8 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.531 in38.9 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
| 1106KLL | Shaft Size d N/A 1 3/8 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| RA106RR | Shaft Size d N/A 1 3/8 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.531 in38.9 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
| 1106KL | Shaft Size d N/A 1 3/8 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf1500 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| 1106KLLG | Shaft Size d N/A 1 3/8 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3400 lbf15100 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| SM1106K | Shaft Size d N/A 1 3/8 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3400 lbf15100 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SM1106KB | Shaft Size d N/A 1 3/8 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3400 lbf15100 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
| RA106DD | Shaft Size d N/A 1 3/8 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.531 in38.89 mm | Static Load Rating N/A 3050 lbf13700 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SM1106KRS | Shaft Size d N/A 1 3/8 in | Outside Diameter N/A 3.11 in79 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3400 lbf11500 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| GN106KRRB | Shaft Size d N/A 1 3/8 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 2.031 in51.6 mm | Static Load Rating N/A 4120 lbf18300 N | Dynamic Load Rating N/A 8340 lbf37100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| SMN106K | Shaft Size d N/A 1 3/8 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 2.031 in51.59 mm | Static Load Rating N/A 4750 lbf21200 N | Dynamic Load Rating N/A 9150 lbf40500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SMN106KB | Shaft Size d N/A 1 3/8 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 2.031 in51.59 mm | Static Load Rating N/A 4750 lbf21200 N | Dynamic Load Rating N/A 9150 lbf40500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
| GE35KPPB3 | Shaft Size d N/A 35 mm | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GRAE35RRB | Shaft Size d N/A 35 mm | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.531 in38.9 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
| GE35KRR | Shaft Size d N/A 35 mm | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GRAE35RR | Shaft Size d N/A 35 mm | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.531 in38.9 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
| E35KRRB | Shaft Size d N/A 35 mm | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| E35KPPB2 | Shaft Size d N/A 35 mm | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| RAE35RRB | Shaft Size d N/A 35 mm | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.531 in38.9 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
| E35KRR | Shaft Size d N/A 35 mm | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| RAE35RR | Shaft Size d N/A 35 mm | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.531 in38.9 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|