CAD (0)
▾
Fafnir® Eccentric Locking Collar Ball Bearings
Insert Ball Bearings
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Seal Type
Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| GE45KPPB3 | Shaft Size d N/A 45 mm | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GRAE45RRB | Shaft Size d N/A 45 mm | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
| GE45KRR | Shaft Size d N/A 45 mm | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| E45KRRB | Shaft Size d N/A 45 mm | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| E45KPPB4 | Shaft Size d N/A 45 mm | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| RAE45RRB | Shaft Size d N/A 45 mm | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
| E45KRR | Shaft Size d N/A 45 mm | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| RAE45RR | Shaft Size d N/A 45 mm | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
| GE45KRRB | Shaft Size d N/A 45 mm | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GE45KPPB4 | Shaft Size d N/A 45 mm | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 2.22 in56.4 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| G1113KRRB | Shaft Size d N/A 1 4/5 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.46 in62.64 mm | Static Load Rating N/A 5210 lbf23175 N | Dynamic Load Rating N/A 8740 lbf38877 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| G1113KRR | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| G1113KLLB | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| G1113KPPB3 | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GRA113RRB | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
| 1113KRR | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| 1113KPPB3 | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| RA113RRB | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
| RA113RR | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
| 1113KLLG | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5100 lbf22700 N | Dynamic Load Rating N/A 8800 lbf39000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| SM1113K | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5100 lbf22700 N | Dynamic Load Rating N/A 8800 lbf39000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SM1113KB | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5100 lbf22700 N | Dynamic Load Rating N/A 8800 lbf39000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
| SMN113K | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 2.625 in66.68 mm | Static Load Rating N/A 8500 lbf37900 N | Dynamic Load Rating N/A 15300 lbf68000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SMN113KB | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 2.625 in66.68 mm | Static Load Rating N/A 8500 lbf37900 N | Dynamic Load Rating N/A 15300 lbf68000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
| G1114KRRB | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|