CAD (0)
▾
Fafnir® Eccentric Locking Collar Ball Bearings
Insert Ball Bearings
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Seal Type
Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| GN303KRRB | Shaft Size d N/A 3 3/16 in | Outside Diameter N/A 6.693 in170 mm | Total Width N/A 4.189 in106.4 mm | Static Load Rating N/A 19400 lbf86500 N | Dynamic Load Rating N/A 30700 lbf136300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| SMN303K | Shaft Size d N/A 3 3/16 in | Outside Diameter N/A 6.693 in170 mm | Total Width N/A 4.188 in106.36 mm | Static Load Rating N/A 19300 lbf86000 N | Dynamic Load Rating N/A 30500 lbf137000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SMN303KB | Shaft Size d N/A 3 3/16 in | Outside Diameter N/A 6.693 in170 mm | Total Width N/A 4.188 in106.36 mm | Static Load Rating N/A 19300 lbf86000 N | Dynamic Load Rating N/A 30500 lbf137000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
| SMN303KS | Shaft Size d N/A 3 3/16 in | Outside Diameter N/A 7.480 in190 mm | Total Width N/A 4.188 in106.4 mm | Static Load Rating N/A 19300 lbf86000 N | Dynamic Load Rating N/A 30500 lbf137000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SM1307K | Shaft Size d N/A 3 7/16 in | Outside Diameter N/A 5.906 in150 mm | Total Width N/A 4.188 in106.36 mm | Static Load Rating N/A 13700 lbf61000 N | Dynamic Load Rating N/A 20800 lbf93000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SM1307KB | Shaft Size d N/A 3 7/16 in | Outside Diameter N/A 5.906 in150 mm | Total Width N/A 4.188 in106.36 mm | Static Load Rating N/A 13700 lbf61000 N | Dynamic Load Rating N/A 20800 lbf93000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
| SM1307KS | Shaft Size d N/A 3 7/16 in | Outside Diameter N/A 6.496 in165 mm | Total Width N/A 4.188 in106.36 mm | Static Load Rating N/A 13700 lbf61000 N | Dynamic Load Rating N/A 20800 lbf93000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| GN307KRRB | Shaft Size d N/A 3 7/16 in | Outside Diameter N/A 7.480 in190 mm | Total Width N/A 4.563 in115.9 mm | Static Load Rating N/A 24100 lbf107200 N | Dynamic Load Rating N/A 35600 lbf158200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| SMN307K | Shaft Size d N/A 3 7/16 in | Outside Diameter N/A 7.480 in190 mm | Total Width N/A 4.563 in115.89 mm | Static Load Rating N/A 24000 lbf106900 N | Dynamic Load Rating N/A 35500 lbf156000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SMN307KB | Shaft Size d N/A 3 7/16 in | Outside Diameter N/A 7.480 in190 mm | Total Width N/A 4.563 in115.89 mm | Static Load Rating N/A 24000 lbf106900 N | Dynamic Load Rating N/A 35500 lbf156000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
| SMN307KS | Shaft Size d N/A 3 7/16 in | Outside Diameter N/A 8.268 in210 mm | Total Width N/A 4.563 in115.9 mm | Static Load Rating N/A 24000 lbf106900 N | Dynamic Load Rating N/A 35500 lbf156000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SMO311WS | Shaft Size d N/A 3 2/3 in | Outside Diameter N/A 7.874 in200 mm | Total Width N/A 4.813 in122.25 mm | Static Load Rating N/A 39400 lbf175259 N | Dynamic Load Rating N/A 50000 lbf222411 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
| SM1311W-BR | Shaft Size d N/A 3 11/16 in | Outside Diameter N/A 6.693 in170 mm | Total Width N/A 4.5 in114.3 mm | Static Load Rating N/A 25500 lbf113600 N | Dynamic Load Rating N/A 34000 lbf150000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SM1311WB-BR | Shaft Size d N/A 3 11/16 in | Outside Diameter N/A 6.693 in170 mm | Total Width N/A 4.5 in114.3 mm | Static Load Rating N/A 25500 lbf113600 N | Dynamic Load Rating N/A 34000 lbf150000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
| SM0311W | Shaft Size d N/A 3 11/16 in | Outside Diameter N/A 7.874 in200 mm | Total Width N/A 4.813 in122.24 mm | Static Load Rating N/A 39000 lbf173700 N | Dynamic Load Rating N/A 50000 lbf224000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SM0311WB-BR | Shaft Size d N/A 3 11/16 in | Outside Diameter N/A 7.874 in200 mm | Total Width N/A 4.813 in122.24 mm | Static Load Rating N/A 39000 lbf173700 N | Dynamic Load Rating N/A 50000 lbf224000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
| SMO311WS-BR | Shaft Size d N/A 3 11/16 in | Outside Diameter N/A 8.661 in220 mm | Total Width N/A 4.813 in122.24 mm | Static Load Rating N/A 37500 lbf166000 N | Dynamic Load Rating N/A 50000 lbf224000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SM1315W-BR | Shaft Size d N/A 3 15/16 in | Outside Diameter N/A 7.087 in180 mm | Total Width N/A 4.938 in125.41 mm | Static Load Rating N/A 28500 lbf126900 N | Dynamic Load Rating N/A 38000 lbf170000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SM1315WB-BR | Shaft Size d N/A 3 15/16 in | Outside Diameter N/A 7.087 in180 mm | Total Width N/A 4.938 in125.41 mm | Static Load Rating N/A 28500 lbf126900 N | Dynamic Load Rating N/A 38000 lbf170000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
| SM1315WS | Shaft Size d N/A 3 15/16 in | Outside Diameter N/A 7.874 in200 mm | Total Width N/A 4.938 in125.41 mm | Static Load Rating N/A 28500 lbf126900 N | Dynamic Load Rating N/A 38000 lbf170000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| GN315KRRB | Shaft Size d N/A 3 15/16 in | Outside Diameter N/A 8.465 in215 mm | Total Width N/A 5.102 in129.6 mm | Static Load Rating N/A 31600 lbf140400 N | Dynamic Load Rating N/A 43100 lbf191800 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| SMN315K | Shaft Size d N/A 3 15/16 in | Outside Diameter N/A 8.465 in215 mm | Total Width N/A 5.063 in128.59 mm | Static Load Rating N/A 31500 lbf140300 N | Dynamic Load Rating N/A 43000 lbf193000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SMN315KB | Shaft Size d N/A 3 15/16 in | Outside Diameter N/A 8.465 in215 mm | Total Width N/A 5.063 in128.59 mm | Static Load Rating N/A 31500 lbf140300 N | Dynamic Load Rating N/A 43000 lbf193000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
| SMN315KS | Shaft Size d N/A 3 15/16 in | Outside Diameter N/A 9.2520 in235 mm | Total Width N/A 5.063 in128.6 mm | Static Load Rating N/A 31500 lbf140300 N | Dynamic Load Rating N/A 43000 lbf193000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SMN403W | Shaft Size d N/A 4 3/16 in | Outside Diameter N/A 8.858 in225 mm | Total Width N/A 5.5000 in139.700 mm | Static Load Rating N/A 45500 lbf202700 N | Dynamic Load Rating N/A 56000 lbf250000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|