CAD (0)
▾
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
Insert Ball Bearings
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| GYE55KRRB SGT | Shaft Size d N/A 55 mm | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.187 in55.55 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYAE55RRB | Shaft Size d N/A 55 mm | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 1.835 in46.6 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYAE55RR | Shaft Size d N/A 55 mm | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 1.835 in46.6 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YAE55RRB | Shaft Size d N/A 55 mm | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 1.835 in46.6 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YAE55RR | Shaft Size d N/A 55 mm | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 1.835 in46.6 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GY1203KRRB SGT | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.187 in55.55 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYA203RRB | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 1.835 in46.6 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYA203RR | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 1.835 in46.6 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YA203RRB | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 1.835 in46.6 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YA203RR | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 1.835 in46.6 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| ER35 | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.188 in55.560 mm | Static Load Rating N/A 6570 lbf29170.8 N | Dynamic Load Rating N/A 10800 lbf47952 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYM1203KRRB | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 2.562 in65.07 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GY1204KRRB SGT | Shaft Size d N/A 2 1/4 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 2.562 in65.07 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GY1205KRRB | Shaft Size d N/A 2.3125 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 2.562 in65.07 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYE60KRRB SGT | Shaft Size d N/A 60 mm | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 2.562 in65.07 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GY1206KRRB | Shaft Size d N/A 2 3/8 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 2.562 in65.07 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GY1207KRRB SGT | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 2.562 in65.07 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| ER39 | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 2.563 in65.090 mm | Static Load Rating N/A 8080 lbf35875.2 N | Dynamic Load Rating N/A 13100 lbf58164 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYM1207KRRB | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 4.921 in125 mm | Total Width N/A 2.75 in69.85 mm | Static Load Rating N/A 9890 lbf44000 N | Dynamic Load Rating N/A 15500 lbf69000 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYM1208KRRB | Shaft Size d N/A 2 1/2 in | Outside Diameter N/A 4.921 in125 mm | Total Width N/A 2.75 in69.85 mm | Static Load Rating N/A 9890 lbf44000 N | Dynamic Load Rating N/A 15500 lbf69000 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GY1210KRRB | Shaft Size d N/A 2.6250 in | Outside Diameter N/A 4.921 in125 mm | Total Width N/A 2.75 in69.85 mm | Static Load Rating N/A 9890 lbf44000 N | Dynamic Load Rating N/A 15500 lbf69000 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GY1211KRRB | Shaft Size d N/A 2 11/16 in | Outside Diameter N/A 4.921 in125 mm | Total Width N/A 2.75 in69.85 mm | Static Load Rating N/A 9890 lbf44000 N | Dynamic Load Rating N/A 15500 lbf69000 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYM1211KRRB | Shaft Size d N/A 2 11/16 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 10100 lbf44800 N | Dynamic Load Rating N/A 15500 lbf68900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GY1212KRRB | Shaft Size d N/A 2 3/4 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 10100 lbf44800 N | Dynamic Load Rating N/A 15500 lbf68900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYE70KRRB | Shaft Size d N/A 70 mm | Outside Diameter N/A 4.921 in125 mm | Total Width N/A 2.75 in69.85 mm | Static Load Rating N/A 9890 lbf44000 N | Dynamic Load Rating N/A 15500 lbf69000 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|