CAD (0)
▾
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
Insert Ball Bearings
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| YAE35RR | Shaft Size d N/A 35 mm | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.437 in36.5 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GKYE35RRB | Shaft Size d N/A 35 mm | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.444 in36.68 mm | Static Load Rating N/A 475 lbf2112 N | Dynamic Load Rating N/A | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| ER23 | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.834 in72 mm | Total Width N/A 1.781 in45.42 mm | Static Load Rating N/A 3440 lbf15273.6 N | Dynamic Load Rating N/A 6400 lbf28416 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GY1107KRRB SGT | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.788 in45.41 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYA107RRB | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.437 in36.5 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYA107RR | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.437 in36.5 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YA107RRB | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.437 in36.5 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YA107RR | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.437 in36.5 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYM1107KRRB | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 1.938 in49.22 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GKY107RRB | Shaft Size d N/A 1 4/9 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.444 in36.68 mm | Static Load Rating N/A 475 lbf2112 N | Dynamic Load Rating N/A | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| ER24 | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 3.1490 in80 mm | Total Width N/A 1.938 in49.23 mm | Static Load Rating N/A 4460 lbf19802.4 N | Dynamic Load Rating N/A 8130 lbf36097.2 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GY1108KRRB SGT | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 1.938 in49.22 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYA108RRB | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 1.547 in39.3 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYA108RR | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 1.547 in39.3 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YA108RRB | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 1.547 in39.3 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YA108RR | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 1.547 in39.3 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYM1108KRRB | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.938 in49.22 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GY1109KRRB | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 1.938 in49.22 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYE40KRRB SGT | Shaft Size d N/A 40 mm | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 1.938 in49.22 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYAE40RRB | Shaft Size d N/A 40 mm | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 1.547 in39.3 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYAE40RR | Shaft Size d N/A 40 mm | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 1.547 in39.3 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YAE40RRB | Shaft Size d N/A 40 mm | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 1.547 in39.3 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YAE40RR | Shaft Size d N/A 40 mm | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 1.547 in39.3 mm | Static Load Rating N/A 4460 lbf19800 N | Dynamic Load Rating N/A 8130 lbf36200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GY1110KRRB SGT | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.983 in50.37 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYA110RRB | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.654 in42 mm | Static Load Rating N/A 4600 lbf20500 N | Dynamic Load Rating N/A 8160 lbf36300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|