CAD (0)
▾
SNT/FSNT Cylindrical Bore Plummer Block Mounted Bearings
Mounted SNT Plummer Block Spherical Roller Bearings
Clear
Filter
Material
Shaft Diameter da (mm)
Shaft Diameter db (mm)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNT 205 - 22205 - LO205 | Housing N/A SNT 205 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 22205 | Seal Type N/A Labyrinth | Seal N/A LO205 | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
| SNT 206-305 - 21305 - LO305 | Housing N/A SNT 206-305 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 21305 | Seal Type N/A Labyrinth | Seal N/A LO305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
| SNT 205 - 22205 - | Housing N/A SNT 205 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 22205 | Seal Type N/A V-ring | Seal N/A | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
| SNT 206-305 - 21305 - VR305 | Housing N/A SNT 206-305 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 21305 | Seal Type N/A V-ring | Seal N/A VR305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
| SNT 205 - 22205 - TA205 | Housing N/A SNT 205 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 22205 | Seal Type N/A Taconite | Seal N/A TA205 | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
| SNT 206-305 - 21305 - TA305 | Housing N/A SNT 206-305 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 21305 | Seal Type N/A Taconite | Seal N/A TA305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
| SNT 205 - 22205 - TSNG205 | Housing N/A SNT 205 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 22205 | Seal Type N/A Double Lip | Seal N/A TSNG205 | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
| SNT 206-305 - 21305 - TSNG305 | Housing N/A SNT 206-305 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 21305 | Seal Type N/A Double Lip | Seal N/A TSNG305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
| SNTD 205 - 22205 - LO205 | Housing N/A SNTD 205 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 22205 | Seal Type N/A Labyrinth | Seal N/A LO205 | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
| SNTD 206-305 - 21305 - LO305 | Housing N/A SNTD 206-305 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 21305 | Seal Type N/A Labyrinth | Seal N/A LO305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
| SNTD 205 - 22205 - | Housing N/A SNTD 205 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 22205 | Seal Type N/A V-ring | Seal N/A | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
| SNTD 206-305 - 21305 - VR305 | Housing N/A SNTD 206-305 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 21305 | Seal Type N/A V-ring | Seal N/A VR305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
| SNTD 205 - 22205 - TA205 | Housing N/A SNTD 205 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 22205 | Seal Type N/A Taconite | Seal N/A TA205 | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
| SNTD 206-305 - 21305 - TA305 | Housing N/A SNTD 206-305 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 21305 | Seal Type N/A Taconite | Seal N/A TA305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
| SNTD 205 - 22205 - TSNG205 | Housing N/A SNTD 205 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 22205 | Seal Type N/A Double Lip | Seal N/A TSNG205 | C1 Dynamic Load Rating N/A 50600 |
CAD
N/A
|
| SNTD 206-305 - 21305 - TSNG305 | Housing N/A SNTD 206-305 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 21305 | Seal Type N/A Double Lip | Seal N/A TSNG305 | C1 Dynamic Load Rating N/A 55500 |
CAD
N/A
|
| SNT 206-305 - 22206 - LO206 | Housing N/A SNT 206-305 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 22206 | Seal Type N/A Labyrinth | Seal N/A LO206 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
| SNT 507-606 - 21306 - LO306 | Housing N/A SNT 507-606 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 21306 | Seal Type N/A Labyrinth | Seal N/A LO306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
| SNT 206-305 - 22206 - VR206 | Housing N/A SNT 206-305 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 22206 | Seal Type N/A V-ring | Seal N/A VR206 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
| SNT 507-606 - 21306 - VR306 | Housing N/A SNT 507-606 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 21306 | Seal Type N/A V-ring | Seal N/A VR306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
| SNT 206-305 - 22206 - TA206 | Housing N/A SNT 206-305 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 22206 | Seal Type N/A Taconite | Seal N/A TA206 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
| SNT 507-606 - 21306 - TA306 | Housing N/A SNT 507-606 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 21306 | Seal Type N/A Taconite | Seal N/A TA306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
| SNT 206-305 - 22206 - TSNG206 | Housing N/A SNT 206-305 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 22206 | Seal Type N/A Double Lip | Seal N/A TSNG206 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|
| SNT 507-606 - 21306 - TSNG306 | Housing N/A SNT 507-606 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 21306 | Seal Type N/A Double Lip | Seal N/A TSNG306 | C1 Dynamic Load Rating N/A 70300 |
CAD
N/A
|
| SNTD 206-305 - 22206 - LO206 | Housing N/A SNTD 206-305 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 22206 | Seal Type N/A Labyrinth | Seal N/A LO206 | C1 Dynamic Load Rating N/A 67400 |
CAD
N/A
|