CAD (0)
  • Cart is empty
251 - 275 of 832 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

N/A SNT 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A Labyrinth N/A LO312 N/A 321000 N/A
N/A SNT 212 N/A 60 mm N/A 70 mm N/A 22212 N/A V-ring N/A VR212 N/A 169000 N/A
N/A SNT 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A V-ring N/A VR312 N/A 225000 N/A
N/A SNT 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A V-ring N/A VR312 N/A 321000 N/A
N/A SNT 212 N/A 60 mm N/A 70 mm N/A 22212 N/A Taconite N/A TA212 N/A 169000 N/A
N/A SNT 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A Taconite N/A TA312 N/A 225000 N/A
N/A SNT 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A Taconite N/A TA312 N/A 321000 N/A
N/A SNT 212 N/A 60 mm N/A 70 mm N/A 22212 N/A Double Lip N/A TSNG212 N/A 169000 N/A
N/A SNT 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A Double Lip N/A TSNG312 N/A 225000 N/A
N/A SNT 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A Double Lip N/A TSNG312 N/A 321000 N/A
N/A SNTD 212 N/A 60 mm N/A 70 mm N/A 22212 N/A Labyrinth N/A LO212 N/A 169000 N/A
N/A SNTD 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A Labyrinth N/A LO312 N/A 225000 N/A
N/A SNTD 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A Labyrinth N/A LO312 N/A 321000 N/A
N/A SNTD 212 N/A 60 mm N/A 70 mm N/A 22212 N/A V-ring N/A VR212 N/A 169000 N/A
N/A SNTD 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A V-ring N/A VR312 N/A 225000 N/A
N/A SNTD 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A V-ring N/A VR312 N/A 321000 N/A
N/A SNTD 212 N/A 60 mm N/A 70 mm N/A 22212 N/A Taconite N/A TA212 N/A 169000 N/A
N/A SNTD 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A Taconite N/A TA312 N/A 225000 N/A
N/A SNTD 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A Taconite N/A TA312 N/A 321000 N/A
N/A SNTD 212 N/A 60 mm N/A 70 mm N/A 22212 N/A Double Lip N/A TSNG212 N/A 169000 N/A
N/A SNTD 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A Double Lip N/A TSNG312 N/A 225000 N/A
N/A SNTD 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A Double Lip N/A TSNG312 N/A 321000 N/A
N/A FSNT 212 N/A 60 mm N/A 70 mm N/A 22212 N/A Double Lip N/A TSNG212 N/A 169000 N/A
N/A FSNT 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A Double Lip N/A TSNG312 N/A 225000 N/A
N/A FSNT 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A Double Lip N/A TSNG312 N/A 321000 N/A
251 - 275 of 832 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »