CAD (0)
  • Cart is empty
351 - 375 of 832 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

N/A SNT 517 N/A 70 mm N/A 80 mm N/A 22314 N/A Double Lip N/A TSNG314 N/A 395000 N/A
N/A SNT 517 N/A 70 mm N/A 80 mm N/A 21314 N/A Double Lip N/A TSNG314 N/A 292000 N/A
N/A SNTD 517 N/A 70 mm N/A 80 mm N/A 22314 N/A Labyrinth N/A LO314 N/A 395000 N/A
N/A SNTD 517 N/A 70 mm N/A 80 mm N/A 21314 N/A Labyrinth N/A LO314 N/A 292000 N/A
N/A SNTD 517 N/A 70 mm N/A 80 mm N/A 22314 N/A V-ring N/A VR314 N/A 395000 N/A
N/A SNTD 517 N/A 70 mm N/A 80 mm N/A 21314 N/A V-ring N/A VR314 N/A 292000 N/A
N/A SNTD 517 N/A 70 mm N/A 80 mm N/A 22314 N/A Taconite N/A TA314 N/A 395000 N/A
N/A SNTD 517 N/A 70 mm N/A 80 mm N/A 21314 N/A Taconite N/A TA314 N/A 292000 N/A
N/A SNTD 517 N/A 70 mm N/A 80 mm N/A 22314 N/A Double Lip N/A TSNG314 N/A 395000 N/A
N/A SNTD 517 N/A 70 mm N/A 80 mm N/A 21314 N/A Double Lip N/A TSNG314 N/A 292000 N/A
N/A FSNT 517 N/A 70 mm N/A 80 mm N/A 22314 N/A Double Lip N/A TSNG314 N/A 395000 N/A
N/A FSNT 517 N/A 70 mm N/A 80 mm N/A 21314 N/A Double Lip N/A TSNG314 N/A 292000 N/A
N/A FSNT 517 N/A 70 mm N/A 80 mm N/A 22314 N/A V-ring N/A VR314 N/A 395000 N/A
N/A FSNT 517 N/A 70 mm N/A 80 mm N/A 21314 N/A V-ring N/A VR314 N/A 292000 N/A
N/A FSNT 517 N/A 70 mm N/A 80 mm N/A 22314 N/A Labyrinth N/A LO314 N/A 395000 N/A
N/A FSNT 517 N/A 70 mm N/A 80 mm N/A 21314 N/A Labyrinth N/A LO314 N/A 292000 N/A
N/A FSNT 517 N/A 70 mm N/A 80 mm N/A 22314 N/A Taconite N/A TA314 N/A 395000 N/A
N/A FSNT 517 N/A 70 mm N/A 80 mm N/A 21314 N/A Taconite N/A TA314 N/A 292000 N/A
N/A FSNTD 517 N/A 70 mm N/A 80 mm N/A 22314 N/A Double Lip N/A TSNG314 N/A 395000 N/A
N/A FSNTD 517 N/A 70 mm N/A 80 mm N/A 21314 N/A Double Lip N/A TSNG314 N/A 292000 N/A
N/A FSNTD 517 N/A 70 mm N/A 80 mm N/A 22314 N/A V-ring N/A VR314 N/A 395000 N/A
N/A FSNTD 517 N/A 70 mm N/A 80 mm N/A 21314 N/A V-ring N/A VR314 N/A 292000 N/A
N/A FSNTD 517 N/A 70 mm N/A 80 mm N/A 22314 N/A Labyrinth N/A LO314 N/A 395000 N/A
N/A FSNTD 517 N/A 70 mm N/A 80 mm N/A 21314 N/A Labyrinth N/A LO314 N/A 292000 N/A
N/A FSNTD 517 N/A 70 mm N/A 80 mm N/A 22314 N/A Taconite N/A TA314 N/A 395000 N/A
351 - 375 of 832 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »